SLVSFU1B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
As with all buck converters, the input current of the TPS6287x-Q1 devices is discontinuous. The input capacitors provide a low-impedance energy source for the device, and their value, type, and location are critical for correct operation. TI recommends low-ESR multilayer ceramic capacitors for best performance. In practice, the total input capacitance typically comprises a combination of different capacitors, in which larger capacitors provide the decoupling at lower frequencies and smaller capacitors provide the decoupling at higher frequencies.
The TPS6287x-Q1 devices feature a butterfly layout with two VIN pin pairs on opposite sides of the package. This allows the input capacitors to be placed symmetrically on the PCB such that the electromagnetic fields generated cancel each other out, thereby reducing EMI.
The duty cycle of the converter is given by:
where:
The value of input capacitance needed to meet the input voltage ripple requirements is given by:
where:
VIN(PP) is the input voltage ripple
The value of CIN calculated with Equation 10 is the effective capacitance after all derating, tolerance, and ageing effects have been considered. We recommend multilayer ceramic capacitors with an X7R dielectric (or similar) for CIN, and these capacitors must be placed as close to the VIN and GND pins as possible, so as to minimize the loop area.
Table 9-3 lists a number of capacitors suitable for this application. This list is not exhaustive, however, and other capacitors from other manufacturers may also be suitable.CAPACITANCE | DIMENSIONS | VOLTAGE RATING | MANUFACTURER, PART NUMBER |
---|---|---|---|
mm (inch) | |||
470 nF ±10% | 1005 (0402) | 10 V | Murata, GCM155C71A474KE36D |
470 nF ±10% | 1005 (0402) | 10 V | TDK, CGA2B3X7S1A474K050BB |
10 μF ±10% | 2012 (0805) | 10 V | Murata, GCM21BR71A106KE22L |
10 μF ±10% | 2012 (0805) | 10 V | TDK, CGA4J3X7S1A106K125AB |
22 μF ±10% | 3216 (1206) | 10 V | Murata, GCM31CR71A226KE02L |
22 μF ±20% | 3216 (1206) | 10 V | TDK, CGA5L1X7S1A226M160AC |