SLVSFU1D April 2023 – December 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
The device has three different voltage ranges. The VRANGE[1:0] bits in the CONTROL1 register control which range is active (see Table 8-4). The default output voltage range after device initialization is 0.4 V to 1.675 V in 5-mV steps.
VRANGE[1:0] | Voltage Range |
---|---|
0b00 | 0.4 V to 0.71875V in 1.25mV steps |
0b01 | 0.4 V to 1.0375V in 2.5mV steps |
0b10 | 0.4V to 1.675V in 5mV steps |
0b11 | 0.4V to 1.675V in 5mV steps |
Note that every change to the VRANGE[1:0] bits must be followed by a write to the VSET register – even if the value of the VSET[7:0] bits does not change. This sequence is necessary for the device to start to use the new voltage range.