SLVSGG8C November 2023 – October 2024 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25 , TPS6287B30
PRODUCTION DATA
For this design example, refer to Table 10-6 for operating parameters and Table 8-7 for different VOUT combinations at Start-up.
SYMBOL | PARAMETER | VALUE |
---|---|---|
VIN | Input voltage | 2.7V to 6V |
VOUT | Output voltage | 0.4V |
IOUT | Maximum Output Current | 25A |
L | Inductance | 105nH |