TPS6287B10

ACTIVE

6V input, 10A parallelable synchronous buck converter with I²C and frequency synchronization option

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 10 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 3000 Features Adaptive/dynamic voltage scaling, Adjustable soft start, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, I2C bus interface, I2C control, I2C control method, I2C interface, I2C or GPIO control, I2C support, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum Clocking (SSC), Synchronous Rectification, UVLO, Wettable flanks package Control mode COT, Constant on-time (COT), DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 1.675 Duty cycle (max) (%) 75
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 10 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 3000 Features Adaptive/dynamic voltage scaling, Adjustable soft start, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, I2C bus interface, I2C control, I2C control method, I2C interface, I2C or GPIO control, I2C support, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum Clocking (SSC), Synchronous Rectification, UVLO, Wettable flanks package Control mode COT, Constant on-time (COT), DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 1.675 Duty cycle (max) (%) 75
WQFN-FCRLF (RZV) 24 12.3525 mm² 3.05 x 4.05
  • Input voltage range: 2.7V to 6V
  • Family of pin-to-pin compatible devices: 10A, 15A, 20A, 25A, and 30A
  • Three selectable output voltage ranges from 0.4V to 1.675V
    • 0.4V to 0.71875V with 1.25mV steps
    • 0.4V to 1.0375V with 2.5mV steps
    • 0.4V to 1.675V with 5mV steps
  • Output voltage accuracy: ±0.8%
  • Internal power MOSFETs: 2.6mΩ and 1.5mΩ
  • Adjustable soft start
  • External compensation
  • Selectable start-up output voltage through the VSET1 and VSET2 pins
    • 0.4V to 0.775V with 25mV of steps
    • 0.8V to 1.55V with 50mV of steps
  • Selectable switching frequency of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz through FSEL pin only for TPS6287BxxJE2 (see Table 4-2)
  • Forced PWM or power save mode operation
  • Start-up output voltage selection by external resistor or I2C
  • I2C-compatible interface with up to 3.4MHz
  • Optional stacked operation for increased output current capability
  • Differential remote sense
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator
  • Input voltage range: 2.7V to 6V
  • Family of pin-to-pin compatible devices: 10A, 15A, 20A, 25A, and 30A
  • Three selectable output voltage ranges from 0.4V to 1.675V
    • 0.4V to 0.71875V with 1.25mV steps
    • 0.4V to 1.0375V with 2.5mV steps
    • 0.4V to 1.675V with 5mV steps
  • Output voltage accuracy: ±0.8%
  • Internal power MOSFETs: 2.6mΩ and 1.5mΩ
  • Adjustable soft start
  • External compensation
  • Selectable start-up output voltage through the VSET1 and VSET2 pins
    • 0.4V to 0.775V with 25mV of steps
    • 0.8V to 1.55V with 50mV of steps
  • Selectable switching frequency of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz through FSEL pin only for TPS6287BxxJE2 (see Table 4-2)
  • Forced PWM or power save mode operation
  • Start-up output voltage selection by external resistor or I2C
  • I2C-compatible interface with up to 3.4MHz
  • Optional stacked operation for increased output current capability
  • Differential remote sense
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator

The TPS6287B10, TPS6287B15, TPS6287B20, TPS6287B25, and TPS6287B30 are a family of pin-to-pin, 10A, 15A, 20A, 25A, and 30A synchronous step-down DC/DC converters with I2C interface and differential remote sense. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 30A output current at high ambient temperature. The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287Bx family implements an enhanced DCS-control scheme that combines fast transient response with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for best transient performance and lowest output voltage ripple.

An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves ±0.8% DC voltage accuracy for the full output voltage range.

The I2C compatible interface offers several control, monitoring and warning features, such as voltage monitoring and temperature related warnings. The output voltage can be quickly adjusted to adapt the load´s power consumption to the performance needs. The default start-up voltage is resistor selectable through the VSET1 and VSET2 pins.

The TPS6287B10, TPS6287B15, TPS6287B20, TPS6287B25, and TPS6287B30 are a family of pin-to-pin, 10A, 15A, 20A, 25A, and 30A synchronous step-down DC/DC converters with I2C interface and differential remote sense. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 30A output current at high ambient temperature. The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287Bx family implements an enhanced DCS-control scheme that combines fast transient response with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for best transient performance and lowest output voltage ripple.

An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves ±0.8% DC voltage accuracy for the full output voltage range.

The I2C compatible interface offers several control, monitoring and warning features, such as voltage monitoring and temperature related warnings. The output voltage can be quickly adjusted to adapt the load´s power consumption to the performance needs. The default start-up voltage is resistor selectable through the VSET1 and VSET2 pins.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62876EVM-199 — TPS62876-Q1 evaluation module 75-A output, stackable step-down converter

The TPS62876EVM-199 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of a stacked configuration of three TPS62876-Q1 buck converters. It can also be used to evaluate TPS62874-Q1, TPS62875-Q1 and TPS62877-Q1 devices. The EVM converts a 2.7 (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS6287B25EVM-024 — TPS6287B25 evaluation module

The TPS6287B25 evaluation module (EVM) is a platform for evaluating and testing the operation and functionality of the TPS6287Bx buck converters, which includes TPS6287B10, TPS6287B15, TPS6287B20 and TPS6287B25. TPS6287B25EVM-024 converts 2.7V-to-6V input voltage to a regulated 0.4V output voltage. (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS6287x-Q1, TPS6287B1x, TPS6287B2x PSpice Model

SLUM880.ZIP (573 KB) - PSpice Model
Simulation model

TPS6287x-Q1, TPS6287B1x, TPS6287B2x SIMPLIS Model

SLVME13.ZIP (287 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZV) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos