The TPS6287B25 evaluation module (EVM) is a platform for evaluating and testing the operation and functionality of the TPS6287Bx buck converters, which includes TPS6287B10, TPS6287B15, TPS6287B20 and TPS6287B25. TPS6287B25EVM-024 converts 2.7V-to-6V input voltage to a regulated 0.4V output voltage. The output current can go up to 25A.
The user’s guide includes setup instructions for the hardware, a printed-circuit-board (PCB) layout, a schematic diagram and a bill of materials (BOM).
Features
- Input voltage range: 2.7V to 6V
- Resistor-selectable startup output voltage
- Adjustable soft start
- Power-save mode for light-load efficiency
- I2C-compatible interface
- Differential remote sensing