SLVSGG8A November 2023 – July 2024 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
PRODMIX
If none of the default voltage range / voltage setpoint combinations is suitable for your application, you can change these device settings via I2C before you enable the device. Then, when you pull the EN pin high, the device starts up with the desired start-up voltage.
Note that if you change the device settings via I2C while the device is ramping, the device ignores the changes until the ramp is complete.