SLVSGG8A November 2023 – July 2024 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
PRODMIX
Reference | Description | Manufacturer |
---|---|---|
IC | TPS6287B25BA0WRYUR | Texas Instruments |
L | 744302010-105nH | Wuerth Elektronik |
CIN | 2 × 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
COUT | 4 × 22 µF / 10 V; GCM31CR71A226KE02L | Murata |
CC | 1.8 nF | any |
RZ | 2.1 kΩ | any |
CC2 |
10 pF |
Any |
REN | 22 kΩ | Any |
RVSET1 | See Output Voltage Setpoint | Any |
RVSET2 | See Output Voltage Setpoint | Any |
RPG | 100 kΩ | Any |