SLVSGG8A November 2023 – July 2024 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
PRODMIX
The device has an output discharge function which ensures a defined ramp down of the output voltage when the device is disabled and keeps the output voltage close to 0V while the device is off. The output discharge function is enabled when DISCHEN = 1 in the CONTROL1 register. The output discharge function is enabled by default.
If enabled, the device discharges the output under the following conditions:
The output discharge function is not available until you have enabled the device at least once after power up. During power-down, the device continues to discharge the output for as long as the supply voltage is greater than approximately 1.8V.