SLVSGG8A November 2023 – July 2024 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.7 | 6 | V | |
VOUT | Output voltage range | 0.4 | 1.675 V or (VIN – 1.5 V)(1) | V | |
Voltage | Nominal pull-up voltage on pins SDA and SCL | 1.2 | 5 | V | |
L | Effective inductance for fSW = 1.5 MHz | 100 | 150 | 200 | nH |
CIN | Effective input capacitance per power input pin | 10 | 22 | µF | |
COUT | Effective output capacitance | 47 | (2) | µF | |
CPAR | Parasitic capacitance on VSET1, VSET2, FSET pin | 100 | pF | ||
CPAR | Parasitic capacitance on SYNC_OUT pin | 20 | pF | ||
REN | Pull-up resistance on EN pin | 15 | kΩ | ||
RVSET1, RVSET2 | Resistance on VSET, VSET to GND if not directly tied to GND or VIN | 6.2 | kΩ | ||
RVSET1, RVSET2 | Resistance on VSET, VSET to VIN if not directly tied to GND or VIN | 47 | kΩ | ||
RVSET1, RVSET2 | Resistor tolerance on VSET1, VSET2, FSET | ± 2% | |||
ISINK_PG | Sink current at PG pin | 0 | 1 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |