SLVSGG8A November 2023 – July 2024 TPS6287B10 , TPS6287B15 , TPS6287B20 , TPS6287B25
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Quiescent current | EN = High, IOUT = 0 mA, device not switching; MODE = Low | 2.1 | 4.6 | mA | |
ISD | Shutdown current | EN = Low, V(SW) = 0 V, max value at TJ = 125°C | 18 | 450 | µA | |
VIT+(UVLO) | Positive-going UVLO threshold voltage (VIN) | 2.5 | 2.6 | 2.7 | V | |
VIT-(UVLO) | Negative-going UVLO threshold voltage (VIN) | 2.4 | 2.5 | 2.6 | V | |
Vhys(UVLO) | UVLO hysteresis voltage (VIN) | 80 | mV | |||
VIT+(OVLO) | Positive-going OVLO threshold voltage (VIN) | 6.1 | 6.3 | 6.5 | V | |
VIT-(OVLO) | Negative-going OVLO threshold voltage (VIN) | 6.0 | 6.2 | 6.4 | V | |
Vhys(OVLO) | OVLO hysteresis voltage (VIN) | 80 | mV | |||
VIT-(POR) | Negative-going power-on reset threshold voltage (VIN) | 1.4 | V | |||
TSD | Thermal shutdown threshold temperature | TJ rising | 170 | °C | ||
Thermal shutdown hysteresis | 20 | °C | ||||
TW | Thermal warning threshold temperature | TJ rising | 150 | °C | ||
Thermal warning hysteresis | 20 | °C | ||||
CONTROL and INTERFACE | ||||||
VIT+ | Positive-going input threshold voltage (EN) | 0.97 | 1.0 | 1.03 | V | |
VIT- | Negative-going input threshold voltage (EN) | 0.87 | 0.9 | 0.93 | V | |
Vhys | Hysteresis voltage (EN) | 95 | mV | |||
R(EN) | Input resistance to GND (EN) | Only active during start-up in stacked operation. | 1.4 | 1.8 | 3 | kΩ |
IIH | High-level input current (EN) | VIH = VIN, internal pulldown resistor disabled | 3 | µA | ||
IIL | Low-level input current (EN) | VIL = 0V, internal pulldown resistor disabled | –200 | nA | ||
VIH | High-level input voltage (MODE/SYNC, VSET1, VSET2, FSET, SYNC_OUT, PG) | 0.8 | V | |||
VIH | High-level input voltage (VSET3, VSET4) | 0.95 | V | |||
VIH | High-level input voltage (SDA, SCL) | 0.95 | V | |||
VIL | Low-level input voltage (MODE/SYNC, VSET1, VSET2, FSET, SYNC_OUT, PG) | 0.4 | V | |||
VIL | Low-level input voltage (VSET3, VSET4) | 0.5 | V | |||
VIL | Low-level input voltage (SDA, SCL) | 0.5 | V | |||
RIN | Input resistance to GND on pins MODE/SYNC, EN and PG | 2 | 3 | 4 | MΩ | |
VOL | Low-level output voltage (SDA) | IOL = 9mA | 0.4 | V | ||
VOL | Low-level output voltage (SDA) | IOL = 5mA | 0.2 | V | ||
ILKG | Input leakage current into SDA, SCL | VOH = 3.3V | 200 | nA | ||
IIL | Low-level input current (MODE/SYNC) | VIL = 0V | –100 | 100 | nA | |
IIH | High-level input current (MODE/SYNC) | VIH = VIN | 3 | µA | ||
IIL | Low-level input current (SYNC_OUT) | VIL = 0V | –230 | nA | ||
IIH | High-level input current (SYNC_OUT) | VIH = 2V | 110 | nA | ||
VOL | Low-level output voltage (SYNC_OUT) | IOL = 1mA | 0.3 | V | ||
VOH | High-level output voltage (SYNC_OUT) | IOH = 0.1mA | 1.3 | 2.1 | V | |
td(EN)1 | Enable delay time when EN tied to VIN | Measured from when EN goes high to when device starts switching, SRVIN = 1V/µs | 200 | 600 | µs | |
td(EN)2 | Enable delay time when VIN already applied | Measured from when EN goes high to when device starts switching | 40 | 100 | µs | |
td(Ramp) | Output voltage ramp time for CONTROL2[1:0] = 00 | Measured from when device starts switching to rising edge of PG | 0.35 | 0.5 | 0.65 | ms |
Output voltage ramp time for CONTROL2[1:0] = 01 | 0.54 | 0.77 | 1.0 | ms | ||
Output voltage ramp time for CONTROL2[1:0] = 10, default | 0.7 | 1 | 1.3 | ms | ||
Output voltage ramp time for CONTROL2[1:0] = 11 | 1.4 | 2 | 2.6 | ms | ||
f(SYNC) | Synchronization clock frequency range (MODE/SYNC) | f(SW)nom = 1.5MHz, D(MODE/SYNC) = 45%...55% | 1.2 | 1.8 | MHz | |
D(MODE/SYNC) | Duty cycle of synchronization clock frequency (MODE/SYNC) | 45 | 55 | % | ||
Phase shift at SYNC_OUT with reference to internal CLK or external CLK | CONTROL2:SYNCH_OUT_PHASE = 0b0 | 120 | ° | |||
Phase shift at SYNC_OUT with reference to internal CLK or external CLK | CONTROL2:SYNCH_OUT_PHASE = 0b1 | 180 | ° | |||
Time to lock to external frequency | 50 | µs | ||||
Resistance on VSET1, VSET2, FSET to GND if not tied to GND directly | 6.2 | kΩ | ||||
Resistance on VSET1, VSET2, FSET to VIN if not tied to VIN directly | 47 | kΩ | ||||
VT+(UVP) | Positive-going power good threshold voltage (output undervoltage) | 94 | 96 | 98 | % | |
VT-(UVP) | Negative-going power good threshold voltage (output undervoltage) | 92 | 94 | 96 | % | |
VT+(OVP) | Positive-going power good threshold voltage (output overvoltage) | 104 | 106 | 108 | % | |
VT-(OVP) | Negative-going power good threshold voltage (output overvoltage) | 102 | 104 | 106 | % | |
VOL | Low-level output voltage (PG) | IOL = 1mA | 0.012 | 0.3 | V | |
IOH | High-level output current (PG) | VOH = 5V | 3 | µA | ||
IIH | High-level input current (PG) | Device configured as secondary device in stacked operation | 3 | µA | ||
IIL | Low-level input current (PG) | Device configured as secondary device in stacked operation | –1 | µA | ||
td(PG) | Deglitch time (PG) | High-to-low or low-to-high transition on the PG pin | 34 | 40 | 46 | µs |
OUTPUT | ||||||
ΔVOUT | Output voltage accuracy | VIN ≥ VOUT + 1.6V, droop compensation disabled | –0.8 | 0.8 | % | |
ΔVOUT | Output voltage change from no current to rated current | droop compensation enabled | ±12 | mV | ||
Accuracy of droop compensation voltage; TPS6287B10; TPS6287B15 | device in forced PWM mode | –3.75 | 3.75 | mV | ||
Accuracy of droop compensation voltage; TPS6287B20 | device in forced PWM mode | –3.5 | 3.5 | mV | ||
Accuracy of droop compensation voltage; TPS6287B25 and TPS6287B30 | device in forced PWM mode | –3 | 3 | mV | ||
Line regulation | IOUT = 15A, VIN ≥ VOUT + 1.6V | 0.02 | %/V | |||
IIB | Input bias current (GOSNS) | EN = High; V(GOSNS) = –100mV to 100mV |
–60 | 3 | µA | |
IIB | Input bias current (VOSNS) | V(VOSNS) = 1.675 V, VIN = 6V, droop compensation disabled | –5.5 | 5.5 | µA | |
IIB |
Input bias current (VOSNS) | V(VOSNS) = 1.675V, VIN = 6V, droop compensation enabled | –13.2 | 13.2 | µA |
|
VICR | Input common-mode range (GOSNS) | –100 | 100 | mV | ||
RDIS | Output discharge resistance | VOUT ≤ 1V | 2.7 | 9.2 | Ω | |
fSW | Switching frequency (SW) | fSW = 1.5 MHz, PWM operation | 1.35 | 1.5 | 1.65 | MHz |
fSW | Switching frequency (SW) | fSW = 2.25 MHz, PWM operation, only applies to TPS6287BxxJE2 | 2.025 | 2.25 | 2.475 | MHz |
fSW | Switching frequency (SW) | fSW = 2.5 MHz, PWM operation, only applies to TPS6287BxxJE2 | 2.25 | 2.5 | 2.75 | MHz |
fSW | Switching frequency (SW) | fSW = 3 MHz, PWM operation, only applies to TPS6287BxxJE2 | 2.7 | 3 | 3.3 | MHz |
fSSC | Modulation frequency | fsw/2048 | kHz | |||
ΔfSW | Switching frequency variation during spread spectrum operation | fSW–10% | fSW+10% | |||
gm | Transconductance of OTA on COMP pin | 1.5 | mS | |||
τ | Emulated current time constant | 11.87 | 12.5 | 13.2 | µs | |
RDS(ON) | High-side FET static on-resistance | VIN = 3.3V | 3.4 | 6.4 | mΩ | |
RDS(ON) | Low-side FET static on-resistance | VIN = 3.3V | 1.9 | 3.6 | mΩ | |
I(SW)(off) | SW pin current when HS-FET and LS-FET are off | VIN = 6V; V(SW) = 0V, TJ = 25°C | –1.5 | 0.1 | µA | |
SW pin current when HS-FET and LS-FET are off | VIN = 6V; V(SW) = 6V, TJ = 25°C | 60 | 130 | µA | ||
SW pin current when HS-FET and LS-FET are off | V(SW) = 0.4V, current into SW pin | 11 | 3000 | µA | ||
ILIM | High-side FET forward switch current limit, DC | TPS6287B10; TPS6287B15 | 19 | 22.5 | 26 | A |
ILIM | High-side FET forward switch current limit, DC | TPS6287B20 | 24 | 28.5 | 32 | A |
ILIM | High-side FET forward switch current limit, DC | TPS6287B25 | 29 | 34 | 39 | A |
ILIM | High-side FET forward switch current limit, DC | TPS6287B30 | 34 | 39 | 44 | A |
ILIM | Low-side FET forward switch current limit, DC | TPS6287B10; TPS6287B15 | 15 | 20 | 24 | A |
ILIM | Low-side FET forward switch current limit, DC | TPS6287B20 | 20 | 24.5 | 29 | A |
ILIM | Low-side FET forward switch current limit, DC | TPS6287B25 | 24.5 | 29 | 33 | A |
ILIM | Low-side FET forward switch current limit, DC | TPS6287B30 | 29.5 | 33.5 | 38 | A |
ILIM | Low-side FET negative current limit, DC | –10 | A | |||
ton, min | Minimum on-time of HS FET | VIN = 3.3V | 45 | 53 | ns | |
ton, min | Minimum on-time of HS FET | VIN = 5V | 35 | 44 | ns | |
toff, min | Minimum off-time of HS FET | VIN = 5V | 70 | 100 | ns | |
Maximum duty cycle of power stage | DC operation for TPS6287B25 only, TJ = 125°C | 40 | % | |||
Maximum duty cycle of power stage | DC operation for TPS6287B30 only, TJ = 125°C | 25 | % |