SLVSGG8 November 2023 TPS6287B10 , TPS6287B25
PRODMIX
Together with the selected range, the VSET[7:0] bits in the VSET register control the output voltage setpoint of the device (see Table 8-3).
VRANGE[1:0] | Output Voltage Setpoint |
---|---|
0b00 | 0.4 V + VSET[7:0] × 1.25 mV |
0b01 | 0.4 V + VSET[7:0] × 2.5 mV |
0b10 (default) | 0.4 V + VSET[7:0] × 5 mV |
0b11 | 0.4 V + VSET[7:0] × 5 mV |
During initialization, the device reads the state of the VSET1 and VSET2 pins and selects the default output voltage according to . Note that the VSET1 and VSET2 pins also selects the I2C target address of the device (see below).
VSET1 pin | VSET2 pin | I2C Device Address | Output Voltage Setpoint |
---|---|---|---|
Short Circuit to GND | Short Circuit to GND | 0x45 | 400 mV |
Short Circuit to GND | 6.2kΩ to GND | 0x44 | 425 mV |
Short Circuit to GND | 47kΩ to VIN | 0x47 | 450 mV |
Short Circuit to GND | Short Circuit to VIN | 0x46 | 475 mV |
6.2kΩ to GND | Short Circuit to GND | 0x45 | 500 mV |
6.2kΩ to GND | 6.2kΩ to GND | 0x44 | 525 mV |
6.2kΩ to GND | 47kΩ to VIN | 0x47 | 550 mV |
6.2kΩ to GND | Short Circuit to VIN | 0x46 | 575 mV |
47kΩ to VIN | Short Circuit to GND | 0x45 | 600 mV |
47kΩ to VIN | 6.2kΩ to GND | 0x44 | 625 mV |
47kΩ to VIN | 47kΩ to VIN | 0x47 | 650 mV |
47kΩ to VIN | Short Circuit to VIN | 0x46 | 675 mV |
Short Circuit to VIN | Short Circuit to GND | 0x45 | 700 mV |
Short Circuit to VIN | 6.2kΩ to GND | 0x44 | 725 mV |
Short Circuit to VIN | 47kΩ to VIN | 0x47 | 750 mV |
Short Circuit to VIN | Short Circuit to VIN | 0x46 | 775 mV |
VSET1 pin | VSET2 pin | I2C Device Address | Output Voltage Setpoint |
---|---|---|---|
Short Circuit to GND | Short Circuit to GND | 0x45 | 800 mV |
Short Circuit to GND | 6.2kΩ to GND | 0x44 | 850 mV |
Short Circuit to GND | 47kΩ to VIN | 0x47 | 900 mV |
Short Circuit to GND | Short Circuit to VIN | 0x46 | 950 mV |
6.2kΩ to GND | Short Circuit to GND | 0x45 | 1000 mV |
6.2kΩ to GND | 6.2kΩ to GND | 0x44 | 1050 mV |
6.2kΩ to GND | 47kΩ to VIN | 0x47 | 1100 mV |
6.2kΩ to GND | Short Circuit to VIN | 0x46 | 1150 mV |
47kΩ to VIN | Short Circuit to GND | 0x45 | 1200 mV |
47kΩ to VIN | 6.2kΩ to GND | 0x44 | 1250 mV |
47kΩ to VIN | 47kΩ to VIN | 0x47 | 1300 mV |
47kΩ to VIN | Short Circuit to VIN | 0x46 | 1350 mV |
Short Circuit to VIN | Short Circuit to GND | 0x45 | 1400 mV |
Short Circuit to VIN | 6.2kΩ to GND | 0x44 | 1450 mV |
Short Circuit to VIN | 47kΩ to VIN | 0x47 | 1500 mV |
Short Circuit to VIN | Short Circuit to VIN | 0x46 | 1550 mV |
VSET4=LOW | VSET4=HIGH | ||||
---|---|---|---|---|---|
VSET1 pin | VSET2 pin | VSET3=LOW | VSET3=HIGH | VSET3=LOW | VSET3=HIGH |
Short Circuit to GND | Short Circuit to GND | 400 mV | 425 mV | 900 mV | 925 mV |
Short Circuit to GND | 6.2kΩ to GND | 450 mV | 475 mV | 950 mV | 975 mV |
Short Circuit to GND | 47kΩ to VIN | 500 mV | 525 mV | 1000 mV | 1025 mV |
Short Circuit to GND | Short Circuit to VIN | 550 mV | 575 mV | 1050 mV | 1075 mV |
6.2kΩ to GND | Short Circuit to GND | 600mV | 625 mV | 1100 mV | 1125 mV |
6.2kΩ to GND | 6.2kΩ to GND | 650 mV | 675 mV | 1150 mV | 1175 mV |
6.2kΩ to GND | 47kΩ to VIN | 700 mV | 725 mV | 1200 mV | 1225 mV |
6.2kΩ to GND | Short Circuit to VIN | 750 mV | 775 mV | 1250 mV | 1275 mV |
47kΩ to VIN | Short Circuit to GND | 800 mV | 825 mV | 1300 mV | 1325 mV |
47kΩ to VIN | 6.2kΩ to GND | 850 mV | 875 mV | 1350 mV | 1375 mV |
47kΩ to VIN | 47kΩ to VIN | 900 mV | 925 mV | 1400 mV | 1425 mV |
47kΩ to VIN | Short Circuit to VIN | 950 mV | 975 mV | 1450 mV | 1475 mV |
Short Circuit to VIN | Short Circuit to GND | 1000 mV | 1025 mV | 1500 mV | 1525 mV |
Short Circuit to VIN | 6.2kΩ to GND | 1050 mV | 1075 mV | 1550 mV | 1575 mV |
Short Circuit to VIN | 47kΩ to VIN | 1100 mV | 1125 mV | 1600 mV | 1625 mV |
Short Circuit to VIN | Short Circuit to VIN | 1150 mV | 1175 mV | 1650 mV | 1675 mV |
If you program new output voltage setpoint (VOUT[7:0]), output voltage range (VRANGE[1:0]), or soft-start time (SSTIME[1:0]) settings when the device has already begun its soft-start sequence, the device ignores the new values until the soft-start sequence is complete. For example, if you change the value of VSET[7:0] during soft-start, the device first ramps to the value that VSET[7:0] had when the soft-start sequence began and then, when soft-start is complete, ramps up or down to the new value.
If you change VOUT[7:0], VRAMP[1:0], or SSTIME[1:0] while EN is low, the device uses the new values the next time you enable it.
During start-up the output voltage ramps up to the target value set by the VSET1 and VSET2 pins before ramping up or down to any new value programmed to the device over the I2C interface.