SLUSFS6 October 2024 TPS62A04AB , TPS62A04B
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 2.5 | 5.5 | V | ||
VOUT | Output voltage range | 0.6 | VIN | V | ||
L | Effective inductance | 0.22 | µH | |||
COUT | Effective output capacitance | VOUT < 1.2V | 120 | µF | ||
COUT | Effective output capacitance | 1.2V <= VOUT < 1.8V | 45 | µF | ||
COUT | Effective output capacitance | VOUT => 1.8V | 45 | µF | ||
IOUT | Output current range | TPS62A04 | 0 | 4 | A | |
IPG | Power-Good input current capability | 0 | 1 | mA | ||
TJ | Operating junction temperature | –40 | 125 | °C |