SLUSET0A april 2023 – june 2023 TPS62A06 , TPS62A06A
PRODUCTION DATA
After enabling the device, internal soft start-up circuitry ramps up the output voltage, which reaches the nominal output voltage during start-up time, avoiding excessive inrush current and creating a smooth output voltage rise slope. soft start-up circuitry also prevents excessive voltage drops of primary cells and rechargeable batteries with high internal impedance.
The TPS62A0x is able to start into a pre-biased output capacitor. The converter starts with the applied bias voltage and ramps the output voltage to its nominal value.