TPS62A06

ACTIVE

2.5-V to 5.5-V input, 6-A high-efficiency step-down converter in SOT-563 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2.5-V to 5.5-V input voltage range
  • 0.6-V to V IN adjustable output voltage range
  • 15-mΩ / 10-mΩ low R DSON switches (6 A)
  • 25-µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.2-MHz switching frequency
  • Power save mode or FPWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Output discharge
  • Thermal shutdown protection
  • Available in a 1.6-mm × 1.6-mm SOT563 package
  • Pin-to-pin compatible with the TLV62585
  • 2.5-V to 5.5-V input voltage range
  • 0.6-V to V IN adjustable output voltage range
  • 15-mΩ / 10-mΩ low R DSON switches (6 A)
  • 25-µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.2-MHz switching frequency
  • Power save mode or FPWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Output discharge
  • Thermal shutdown protection
  • Available in a 1.6-mm × 1.6-mm SOT563 package
  • Pin-to-pin compatible with the TLV62585

The TPS62A06 family of devices are synchronous, step-down, buck, DC/DC converters optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 6 A. At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 2.2-MHz switching frequency. At light load, the device automatically enters power save mode (PSM) to maintain high efficiency over the entire load current range. The TPS62A06A variants of this device family operate in forced PWM across the whole load current range.

The TPS62A06 provides an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good are built-in. The device is available in a SOT563 package.

The TPS62A06 family of devices are synchronous, step-down, buck, DC/DC converters optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 6 A. At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 2.2-MHz switching frequency. At light load, the device automatically enters power save mode (PSM) to maintain high efficiency over the entire load current range. The TPS62A06A variants of this device family operate in forced PWM across the whole load current range.

The TPS62A06 provides an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good are built-in. The device is available in a SOT563 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62867 ACTIVE 2.4-V to 5.5-V input, 6-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package High efficiency buck converter in QFN package
TPS62869 ACTIVE 5.5-V 6-A synchronous step-down converter with I²C interface in 1.5-mm x 2.5-mm QFN package High efficiency buck converter with I2C interface and a minimum 0.2-V VOUT

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS62A06x, 6-A, High-Efficiency, Synchronous Buck Converter in a SOT563 Package datasheet (Rev. A) PDF | HTML 26 Jun 2023
EVM User's guide TPS62A06 and TPS62A06A Step-Down Converter Evaluation Module User's Guide PDF | HTML 27 Mar 2023
Certificate TPS62A06EVM-248 EU RoHS Declaration of Conformity (DoC) 11 Jan 2023
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A06AEVM-248 — TPS62A06A evaluation module 5.5-V, 6-A output, synchronous step-down converter with forced-PWM mode

The TPS62A06AEVM-248 evaluation module (EVM) facilitates the evaluation of the TPS62A06A, a step-down converter with 1% feedback accuracy in 1.6 mm by 1.6 mm SOT563 package with 0.6 mm height. The EVM converts a 2.5 V to 5.5 V input voltage to a regulated output voltage of 1.2 V. The circuit (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS62A06EVM-248 — TPS62A06 evaluation module 5.5-V, 6-A output, synchronous step-down converter

The TPS62A06EVM-248 evaluation module (EVM) facilitates the evaluation of the TPS62A06, a step-down converter with 1% feedback accuracy in 1.6 mm by 1.6 mm SOT563 package with 0.6 mm height. The EVM converts a 2.5 V to 5.5 V input voltage to a regulated output voltage of 1.2 V. The circuit occupies (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos