TPS62A06EVM-248

TPS62A06 evaluation module 5.5-V, 6-A output, synchronous step-down converter

TPS62A06EVM-248

Order now

Overview

The TPS62A06EVM-248 evaluation module (EVM) facilitates the evaluation of the TPS62A06, a step-down converter with 1% feedback accuracy in 1.6 mm by 1.6 mm SOT563 package with 0.6 mm height. The EVM converts a 2.5 V to 5.5 V input voltage to a regulated output voltage of 1.2 V. The circuit occupies 54 mm² with a maximum height of 1.5 mm. The output current can go up to 6 A.

Features
  • 2.5 V to 5.5 V input voltage range
  • 6.0 A of output current
  • 1.5 mm maximum solution height
  • 54 mm² total solution size
  • 1% feedback accuracy between 0ᵒC and 125ᵒC
AC/DC & DC/DC converters (integrated FET)
TPS62A04B 2.5V to 5.5V input, 4A high-efficiency step-down converter in SOT-563 package TPS62A06 2.5-V to 5.5-V input, 6-A high-efficiency step-down converter in SOT-563 package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62A06EVM-248 — TPS62A06 Evaluation Board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62A06 and TPS62A06A Step-Down Converter Evaluation Module User's Guide PDF | HTML 27 Mar 2023
Certificate TPS62A06EVM-248 EU RoHS Declaration of Conformity (DoC) 11 Jan 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos