SLUSET0A april 2023 – june 2023 TPS62A06 , TPS62A06A
PRODUCTION DATA
The TPS62A06 family of devices are synchronous, step-down, buck, DC/DC converters optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 6 A. At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 2.2-MHz switching frequency. At light load, the device automatically enters power save mode (PSM) to maintain high efficiency over the entire load current range. The TPS62A06A variants of this device family operate in forced PWM across the whole load current range.
The TPS62A06 provides an adjustable output voltage through an external resistor divider. An internal soft-start circuit limits the inrush current during start-up. Other features like overcurrent protection, thermal shutdown protection, and power good are built-in. The device is available in a SOT563 package.
PART NUMBER | MODE | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|---|
TPS62A06 | PSM, PWM | DRL (SOT563, 6) | 1.60 mm × 1.60 mm |
TPS62A06A | FPWM |