SLUSET0A april 2023 – june 2023 TPS62A06 , TPS62A06A
PRODUCTION DATA
VIN = 5.0 V, VOUT = 1.2 V, TA = 25°C, BOM = Table 9-2 unless otherwise noted.
Load Current = 6 A |
Load Step: 0.1 A to 6 A, 1 A/µs |
RθJA = 74.5°C/W | TJmax = 125°C |
Load Current = 100 mA |
Load Step: 0.1 A to 6 A, 1 A/µs |
RθJA = 74.5°C/W | TJmax = 125°C |