SLVSAM8D July 2013 – August 2019 TPS63050 , TPS63051
PRODUCTION DATA.
Click here to create a custom design using the TPS63050 device with the WEBENCH® Power Designer.
Click here to create a custom design using the TPS63051 device with the WEBENCH® Power Designer.
The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.
In most cases, these actions are available:
Get more information about WEBENCH tools at www.ti.com/WEBENCH.
The first step is the selection of the output filter components, listed in Table 3. To simplify this process, Table 4 outlines possible inductor and capacitor value combinations.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
TPS6305x | Texas Instruments | |
L1 | 1.5 µH, 2.1 A, 108 mΩ | 1269AS-H-1R5M, TOKO |
C1, C2, C3 | 10 μF, 6.3 V, 0603, X5R ceramic | GRM188R60J106ME84D, Murata |
C4 | CSS | |
C5 | 10pF, only needed for the HotRod package version to filter ground noise when using external resistor divider | |
R1 | Depending on the output voltage of TPS6305x, 0 Ω with TPS63051 | |
R2 | Depending on the output voltage of TPS6305x, not used withTPS63051 | |
R3 | 1 MΩ |