TPS63051

ACTIVE

Tiny Single Inductor Buck Boost Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adjustable current limit, Enable, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 43 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adjustable current limit, Enable, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 43 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1
DSBGA (YFF) 12 2.52000000000000018 mm² 1.4000000000000001 x 1.8 VQFN-HR (RMW) 12 6.25 mm² 2.5 x 2.5
  • Real buck or boost with seamless transition between buck and boost mode
  • 2.5 V to 5.5 V Input voltage range
  • 0.5-A Continuous output current: VIN ≥ 2.5 V,
    VOUT = 3.3 V
  • Adjustable and fixed output voltage version
  • Efficiency > 90% in boost mode and > 95% in buck mode
  • 2.5-MHz Typical switching frequency
  • Adjustable average input current limit
  • Adjustable soft-start time
  • Device quiescent current < 60 µA
  • Automatic power save mode or forced PWM mode
  • Load disconnect during shutdown
  • Overtemperature protection
  • Small 1.6mm x 1.2mm, 12-pin WCSP and 2.5mm x 2.5mm 12-pin HotRod™ QFN package
  • Create a custom design using the:
  • Real buck or boost with seamless transition between buck and boost mode
  • 2.5 V to 5.5 V Input voltage range
  • 0.5-A Continuous output current: VIN ≥ 2.5 V,
    VOUT = 3.3 V
  • Adjustable and fixed output voltage version
  • Efficiency > 90% in boost mode and > 95% in buck mode
  • 2.5-MHz Typical switching frequency
  • Adjustable average input current limit
  • Adjustable soft-start time
  • Device quiescent current < 60 µA
  • Automatic power save mode or forced PWM mode
  • Load disconnect during shutdown
  • Overtemperature protection
  • Small 1.6mm x 1.2mm, 12-pin WCSP and 2.5mm x 2.5mm 12-pin HotRod™ QFN package
  • Create a custom design using the:

The TPS6305x family of devices is a high efficiency, low quiescent-current buck-boost converter, suitable for applications where the input voltage is higher or lower than the output.

Continuous output current can go as high as 500 mA in boost mode and as high as 1 A in buck mode. The maximum average current in the switches is limited to a typical value of 1 A. The TPS6305x family of devices regulate the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage, ensuring seamless transition between modes.

The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain the highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range.

The PFM/PWM pin allows the user to select between automatic-PFM/PWM mode operation and forced-PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 12-pin DSBGA and in a 12-pin HotRod package.

The TPS6305x family of devices is a high efficiency, low quiescent-current buck-boost converter, suitable for applications where the input voltage is higher or lower than the output.

Continuous output current can go as high as 500 mA in boost mode and as high as 1 A in buck mode. The maximum average current in the switches is limited to a typical value of 1 A. The TPS6305x family of devices regulate the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage, ensuring seamless transition between modes.

The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain the highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range.

The PFM/PWM pin allows the user to select between automatic-PFM/PWM mode operation and forced-PWM operation. During PWM mode a fixed-frequency of typically 2.5 MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 12-pin DSBGA and in a 12-pin HotRod package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter TPS631000 is a newer version with 8-uA Iq and smaller SOT package

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63050EVM-679 — TPS63050 QFN Buck-Boost Regulator Evaluation Module

The TPS63050EVM-679 is a customer evaluation module for the TPS63050. The TPS63050 is a small 2.5mm by 2.5mm, RMW package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost, the input voltage may vary from 2.5V to 5.5V while the EVM maintains the (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS63051EVM-180 — TPS63051EVM-180 Buck Boost Regulator Evaluation Module

The TPS63051EVM-180 is a customer evaluation module for the TPS63051. The TPS63051 is a small 1.6mm by 1.2mm, WCSP package buck-boost regulator with 1A switches. This IC and board have a fixed output voltage of 3.3V. Being a buck-boost the input voltage may vary from 2.5V to 5.5V while the EVM (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS63051 TINA-TI Transient Reference Design

SLVM999.TSC (165 KB) - TINA-TI Reference Design
Simulation model

TPS63051 TINA-TI Transient Spice Model

SLVM998.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS63051 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM952A.ZIP (42 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Gerber file

TPS6305x EVM Gerbers

SLVC501.ZIP (317 KB)
Reference designs

TIDA-01620 — USB-C™ to DisplayPort Active Cable Reference Design

The USB-C™ to DisplayPort Active Cable reference design is a framework that can enable DisplayPort video signaling over a USB-C connection. Traditionally, DisplayPort connectors are the only way to transfer DisplayPort video but this connector can be large and are not ideal for small (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00266 — Haptic feedback with Bluetooth® low energy and iOS application reference design

This reference design features the DRV2605 Eccentric Rotating Mass (ERM) and Linear Resonant Actuator (LRA) Haptic Driver with integrated pre-licensed effect library from Immersion.  The board includes an LRA, alkaline battery pack, and can be programmed and controlled with  the (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 12 Ultra Librarian
VQFN-HR (RMW) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos