TPS63010

ACTIVE

High Efficient Single Inductor Buck-Boost Converter with 2-A Switches

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2400 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 40 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2.2
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2400 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 40 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 2.2
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down
    Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost
    Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and
    Boost Mode
  • Device Quiescent Current less than 50 µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options
    from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low-Output Power
  • Forced Fixed Frequency Operation and
    Synchronization Possible
  • Load Disconnect During Shutdown
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Available in Small 20-Pin, 2.126 mm ×
    1.922 mm, DSBGA Package
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down
    Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost
    Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and
    Boost Mode
  • Device Quiescent Current less than 50 µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options
    from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low-Output Power
  • Forced Fixed Frequency Operation and
    Synchronization Possible
  • Load Disconnect During Shutdown
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Available in Small 20-Pin, 2.126 mm ×
    1.922 mm, DSBGA Package

The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).

The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter Upgraded product with 8-µA IQ and smaller WCSP package
Similar functionality to the compared device
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Upgraded product with 8-uA IQ and smaller SOT package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS6301x Highly Efficient, Single Inductor Buck-Boost Converter With 2-A Switches datasheet (Rev. C) PDF | HTML 15 Jan 2016
Application note 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 02 Oct 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 04 Aug 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML 09 Jun 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Application note Improving Load Transient Response for Controlled Loads 12 Sep 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 09 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Low-power TEC driver 18 Nov 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter 05 Dec 2012
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
EVM User's guide TPS63010EVM-235 27 Aug 2008
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
Application note Dynamically Adjustable Output Using the TPS63000 15 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63010EVM-235 — TPS63010EVM-235 Evaluation Module

The TPS63010EVM-235 facilitates evaluation of the TPS63010 high efficiency single inductor buck-boost converter. The TPS63010EVM-235 accepts an input voltage from 2 V to 5.5 V and delivers an output voltage of 3.3 V. Output current varies with input voltage.

User guide: PDF
Not available on TI.com
Simulation model

TPS63010 TINA-TI Average Reference Design

SLVM121.TSC (819 KB) - TINA-TI Reference Design
Simulation model

TPS63010 TINA-TI Average Spice Model

SLVM120.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS63010 TINA-TI Transient Reference Design

SLVM123.TSC (833 KB) - TINA-TI Reference Design
Simulation model

TPS63010 TINA-TI Transient Spice Model

SLVM122.ZIP (24 KB) - TINA-TI Spice Model
Simulation model

TPS63010 Unencrypted PSpice Average Model Package (Rev. B)

SLIM095B.ZIP (61 KB) - PSpice Model
Simulation model

TPS63010 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM094A.ZIP (37 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Gerber file

HPA235A Gerber Files

SLVC237.ZIP (100 KB)
Reference designs

TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0024 — AM437x Low Power Suspend Mode with LPDDR2

This low power mode implementation realizes processor power consumption less than 0.1 mW while keeping LPDDR2 memory in self refresh consuming ~ 1.6 mW. The system solution is comprised of AM437x Sitara processor, LPDDR2 memory and TPS65218 power management IC and optimized for new low power mode (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0013 — Embedded USB 2.0 Reference Design

The USB 2.0 reference design guidelines are extremely important for designers considering USB2.0 electrical compliance testing. The guidelines are applicable to AM335x and AM437x but also generic to other processors. The approach taken for these guidelines is highly practical, without complex (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos