TPS63021

ACTIVE

High Efficiency Single Inductor Buck-Boost Converter with 4A Switch

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 25 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 4
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 25 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 4
VSON (DSJ) 14 12 mm² 4 x 3
  • Input voltage range: 1.8 V to 5.5 V
  • Adjustable output voltage: 1.2 V to 5.5 V
  • Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with mode selection
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization possible
  • Power good output
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Create a custom design using the
  • Input voltage range: 1.8 V to 5.5 V
  • Adjustable output voltage: 1.2 V to 5.5 V
  • Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with mode selection
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization possible
  • Power good output
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Create a custom design using the

The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).

The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter TPS631000 is a newer version with 8-uA Iq and smaller SOT package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS6302x High Efficiency Single Inductor Buck-boost Converter with 4-A Switches datasheet (Rev. I) PDF | HTML 22 Aug 2019
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 02 Oct 2023
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 09 Jul 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS63021 TINA-TI Transient Reference Design

SLIM274.TSC (670 KB) - TINA-TI Reference Design
Simulation model

TPS63021 TINA-TI Transient Spice Model

SLIM273.ZIP (49 KB) - TINA-TI Spice Model
Simulation model

TPS63021 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM141A.ZIP (77 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Package Pins CAD symbols, footprints & 3D models
VSON (DSJ) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos