SLVSAM8D July 2013 – August 2019 TPS63050 , TPS63051
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | WCSP | HotRod | ||
EN | A3 | 11 | I | Enable input. (1 enabled, 0 disabled). It must not be left floating |
FB | D2 | 5 | I | Voltage feedback of adjustable versions, must be connected to VOUT on fixed output voltage versions1 |
GND | B1 | 2,9 | Ground for Power stage and Control stage | |
ILIM0 | B2 | 10 | I | Programmable inrush current limit input works together with lLIM1. See table on page 1.
It must not be left floating |
ILIM1 | B3 | See (1) | I | Programmable inrush current limit input works together with lLIM0.
See Efficiency vs Output Current on page 1. Do not leave floating |
L1 | A1 | 1 | Connection for Inductor | |
L2 | C1 | 3 | Connection for Inductor | |
PFM/PWM | C2 | 6 | I | 0 for PFM mode 1 for forced PWM mode. It must not be left floating |
PG | C3 | 8 | O | Power good open drain output |
SS | D3 | 7 | I | Adjustable Soft-Start. If left floating default soft-start time is set |
VIN | A2 | 12 | I | Supply voltage for power stage and control stage |
VOUT | D1 | 4 | O | Buck-boost converter output |