SLVSGO6B December 2022 – January 2025 TPS631010 , TPS631011
PRODUCTION DATA
VOUT = 3.3V | MODE = High |
VOUT = 3.3V | MODE = Low |
VOUT = 3.3V |
VIN = 3.3V, VOUT = 3.3V | IOUT = 1A, MODE = Low |
VIN = 4.3V, VOUT = 3.3V | IOUT = 1A, MODE = Low |
VIN = 3.6V, VOUT = 3.3V | Rload = 4Ω, MODE = Low |
VIN = 2.7V, VOUT = 3.3V | IOUT = 100mA to 1A with 20µs slew rate |
VIN = 3.6V, VOUT = 3.3V | IOUT = 100mA to 1A with 20µs slew rate |
VIN = 4.3V, VOUT = 3.3V | IOUT = 100mA to 1A with 20µs slew rate |
VIN = 2.7V to 4.3V with 20µs slew rate, VOUT = 3.3V | IOUT = 1A |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1A, FPWM |
VOUT = 3.3V | MODE = High |
VO = 3.3V | MODE = Low |
VIN = 2.7V, VOUT = 3.3V | IOUT = 1A, MODE = Low |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1A, MODE = Low |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1mA, MODE = Low |
VIN = 3.6V, VOUT = 3.3V | Rload = 4Ω, MODE = Low |
VIN = 2.7V, VOUT = 3.3V | IOUT = 100mA to 1A sweep |
VIN = 3.6V, VOUT = 3.3V | IOUT = 100mA to 1A sweep |
VIN = 4.3V, VOUT = 3.3V | IOUT = 100mA to 1A sweep |
VIN = 2.7V to 4.3V sweep, VOUT = 3.3V | IOUT = 1A |
VIN = 3.6V, VOUT = 3.3V | IOUT = 1A, FPWM |
REFERENCE | DESCRIPTION (2) | PART NUMBER | MANUFACTURER(1) |
---|---|---|---|
U1 | High Power Density 1.5A Buck-Boost Converter | TPS631010 or TPS631011 | Texas Instruments |
L1 | 1.0μH, 2.5mm x 2.0mm, 4.3A, 42mΩ | DFE252012P-1R0M=P2 | MuRata |
C1 | 22µF, 0603, Ceramic Capacitor, ±20%, 6.3V | GRM187R61A226ME15 | Murata |
C2 | 47µF, 0805, Ceramic Capacitor, ±20%, 6.3V | GRM219R60J476ME44 | Murata |
R1 | 511kΩ, 0603 Resistor, 1%, 100mW | Standard | Standard |
R2 | 91kΩ, 0603 Resistor, 1%, 100mW | Standard | Standard |