SLVSGO6A december 2022 – august 2023 TPS631010 , TPS631011
PRODUCTION DATA
The mode pin is a digital input to enable PFM/FPWM.
When the MODE pin is connected to logic low, the device works in auto PFM mode. The device features a power save mode to maintain the highest efficiency over the full operating output current range. PFM automatically changes the converter operation from CCM to pulse frequency modulation.
When the MODE pin is connected to logic high, the device works in forced PWM mode, regardless of the output current, to achieve minimum output ripple.