SLVSGO6A december 2022 – august 2023 TPS631010 , TPS631011
PRODUCTION DATA
The TPS631010 and TPS631011 are constant frequency peak current mode control buck-boost converters in tiny wafer chip scale package. They have a 3-A peak current limit (typical) and 1.6-V to 5.5-V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.
Depending on the input voltage, the TPS631010 and TPS631011 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8-μA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.
The devices offer a very small solution size in WCSP.
Part Number | Package(1) | Body Size (NOM) |
---|---|---|
TPS631010 | WCSP | 1.803 mm × 0.905 mm |
TPS631011 |