SLVS927F March 2009 – July 2018 TPS65023-Q1
PRODUCTION DATA.
Because of the nature of the buck converter having a pulsating input current, a low-ESR input capacitor is required for best input-voltage filtering and minimizing the interference with other circuits caused by high input-voltage spikes. Each DC-DC converter requires a 10-μF ceramic input capacitor on its input pin VINDCDCx. The input capacitor is increased without any limit for better input-voltage filtering. The VCC pin is separated from the input for the DC-DC converters. A filter resistor of up to 10R and a 1-μF capacitor are used for decoupling the VCC pin from switching noise. Note that the filter resistor may affect the UVLO threshold, because up to 3 mA can flow through this resistor into the VCC pin when all converters are running in PWM mode.
CAPACITOR VALUE | CASE SIZE | COMPONENT SUPPLIER | COMMENTS |
---|---|---|---|
22 μF | 1206 | TDK C3216X5R0J226M | Ceramic |
22 μF | 1206 | Taiyo Yuden JMK316BJ226ML | Ceramic |
22 μF | 0805 | TDK C2012X5R0J226MT | Ceramic |
22μF | 0805 | Taiyo Yuden JMK212BJ226MG | Ceramic |
10 μF | 0805 | Taiyo Yuden JMK212BJ106M | Ceramic |
10 μF | 0805 | TDK C2012X5R0J106M | Ceramic |