The TPS650352-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS650352-Q1 is available in a 22-pin WQFN package (3.0mm × 3.5mm).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS650352-Q1 | WQFN (22) | 3.00mm × 3.50mm |