NEW

TPS650352-Q1

ACTIVE

Automotive 18V PMIC with three buck converters and one LDO for camera modules

alarmNotifications Order now

TPS650352-Q1

ACTIVE

Product details

TI functional safety category Functional Safety-Compliant Rating Automotive Operating temperature range (°C) -40 to 125
TI functional safety category Functional Safety-Compliant Rating Automotive Operating temperature range (°C) -40 to 125
WQFN-FCRLF (RZD) 22 10.5 mm² 3.5 x 3
  • Qualified for automotive applications
  • Systematic capability of up to ASIL D and SIL 3 targeted
  • Hardware integrity up to ASIL B and SIL 2 targeted
  • Advanced diagnostics and protection
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4.0V to 18.3V
    • BUCK1 VOUT range from 2.5V to 4.0V
    • BUCK1 output current up to 1500mA
    • BUCK2 and BUCK3 VIN range from 2.5V to 5.5V
    • BUCK2 and BUCK3 VOUT range from 0.9V to 1.9V
    • BUCK2 output current up to 1200mA
    • BUCK3 output current up to 1200mA
    • Spread-spectrum clock (SSC) generation for reduced EMI
    • 2.3MHz forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.8V to 3.3V
    • Low noise and high PSRR
    • Adjustable output voltage through I2C
    • Up to 300mA output current
  • 3.0mm × 3.5mm 22-pin WQFN with wettable flanks
  • Qualified for automotive applications
  • Systematic capability of up to ASIL D and SIL 3 targeted
  • Hardware integrity up to ASIL B and SIL 2 targeted
  • Advanced diagnostics and protection
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4.0V to 18.3V
    • BUCK1 VOUT range from 2.5V to 4.0V
    • BUCK1 output current up to 1500mA
    • BUCK2 and BUCK3 VIN range from 2.5V to 5.5V
    • BUCK2 and BUCK3 VOUT range from 0.9V to 1.9V
    • BUCK2 output current up to 1200mA
    • BUCK3 output current up to 1200mA
    • Spread-spectrum clock (SSC) generation for reduced EMI
    • 2.3MHz forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 2.5V to 5.5V
    • VOUT range from 1.8V to 3.3V
    • Low noise and high PSRR
    • Adjustable output voltage through I2C
    • Up to 300mA output current
  • 3.0mm × 3.5mm 22-pin WQFN with wettable flanks

The TPS650352-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS650352-Q1 is available in a 22-pin WQFN package (3.0mm × 3.5mm).

The TPS650352-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300mA and operate with an input voltage range from 2.5V to 5.5V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS650352-Q1 is available in a 22-pin WQFN package (3.0mm × 3.5mm).

Download View video with transcript Video
Request more information

The full data sheet and other information are available. Request now

Functional safety documents are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS650352-Q1 Automotive Camera PMIC datasheet PDF | HTML 11 Nov 2024
Application note Passing CISPR-25 Radiated and Conduction Emissions Using the TPS65035x-Q1 PDF | HTML 13 Apr 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS650350Q1EVM — TPS650350-Q1 evaluation module for compact automotive camera module applications

The TPS650350Q1EVM is an evaluation board for the TPS65035x-Q1 power management IC. The EVM includes an onboard USB-to-I2C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.

TPS65035x-Q1 device is a highly integrated power management (...)

User guide: PDF | HTML
Design tool

TPS65035X-Q1-SAFETY-DOCUMENTS Functional safety documents for the TPS65035x-Q1 series

TPS65035x-Q1
Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS650350-Q1 18V PMIC with three buck converters and one LDO for camera modules TPS650352-Q1 Automotive 18V PMIC with three buck converters and one LDO for camera modules
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZD) 22 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos