TPS650350Q1EVM

TPS650350-Q1 evaluation module for compact automotive camera module applications

TPS650350Q1EVM

Order now

Overview

The TPS650350Q1EVM is an evaluation board for the TPS65035x-Q1 power management IC. The EVM includes an onboard USB-to-I2C adapter, power terminals and jumpers for the regulator inputs and outputs, and test points for common measurements.

TPS65035x-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.5 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

Features
  • Programmable output voltages
  • Programmable power-up and down sequencing
  • Programmable spread spectrum on or off

  • USB A to USC C cable

Multi-channel ICs (PMICs)
TPS650350-Q1 18V PMIC with three buck converters and one LDO for camera modules TPS650352-Q1 Automotive 18V PMIC with three buck converters and one LDO for camera modules
Download View video with transcript Video

Order & start development

Evaluation board

TPS650350Q1EVM — TPS650350-Q1 evaluation module for compact automotive camera module applications

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS650350-Q1 EU RoHS Declaration of Conformity (DoC) 10 Oct 2022
User guide TPS650350-Q1 EVM User's Guide PDF | HTML 21 Mar 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos