Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS65036x-Q1 Automotive
Camera, Radar and MCU PMIC
1 Features
- Qualified for automotive
applications
- AEC-Q100 qualified with following
results:
- Device operates from 4V to 35V input
supply
- Device temperature grade 1: -40°C to
+125°C
- Functional Safety -compliant
- Developed for functional safety
applications
- Documentation available to aid
ISO26262 and IEC61508 system design
- Systematic integrity up to
ASIL-D
- Systematic integrity up to SIL-3
- Hardware integrity up to ASIL-B
- Hardware integrity up to SIL-2
- Under/overvoltage monitors with
Built-In Self-Test
- Watchdog (trigger or Q&A), Error
Signal Monitor
- Temperature warning and thermal
shutdown
- Wide-VIN step-down converter BUCK1
- VIN range from 4V to
35V
- VOUT range from 3V to 5.5V
- Output current up to 2000mA
- 2.2MHz switching frequency
- Two Low-VIN step-down converters BUCK2,
BUCK3:
- VIN range from 3.0V to
5.5V
- VOUT range from 0.6V to
3.4V
- Output current up to 2700mA peak
- 2.2MHz or 4.4MHz switching
frequency
- One low dropout (LDO) regulator:
- VIN range from 3.0V to
5.5V
- VOUT range from 1.8V to 3.4V
- Up to 300mA output current
- Low noise and high PSRR
- 3.5mm × 3.5mm 24-pin VQFN with
wettable flanks
![](//collector-Dl82I3Ui.perimeterx.net/api/v1/collector/pxPixel.gif?appId=Dl82I3Ui)