SLVSHA5 May   2024 TPS650362-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Third-Party Products Disclaimer
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Package Option Addendum
    2. 7.2 Tape and Reel Information
    3.     18

Package Options

Mechanical Data (Package|Pins)
  • RAY|24
Thermal pad, mechanical data (Package|Pins)

Description

The TPS65036x-Q1 device is a highly integrated power management IC for automotive camera and radar modules and MCU power. This device combines three step-down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 35 V. All converters can operate in a forced fixed-frequency PWM mode or an AutoPFM mode and support optional Spread-Spectrum Modulation (SSM) for EMI reduction. The LDO can supply 300 mA and operate with an input voltage range from 3 V to 5.5 V. The TPS65036x-Q1 support Low Power Mode with control from pin or I2C.

The TPS65036x-Q1 is available in a 24-pin VQFN package (3.5 mm × 3.5 mm).

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
TPS65036x-Q1 VQFN (24) 3.5 mm × 3.5 mm
For all available packages, see the orderable addendum at the end of the data sheet.
TPS650360-Q1 TPS650361-Q1 TPS650362-Q1  TPS650363-Q1 TPS650365-Q1 TPS650366-Q1 TPS65036x-Q1 Application Circuit TPS65036x-Q1 Application Circuit