SLVSBJ1B September 2012 – January 2017 TPS65051-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage on all pins except AGND, PGND, and EN_LDO1 pins with respect to AGND | –0.3 | 7 | V |
Input voltage range on EN_LDO1 pins with respect to AGND | –0.3 | VCC + 0.5 | ||
II | Current at VINDCDC1/2, L1, PGND1, L2, PGND2 | 1800 | mA | |
Current at all other pins | 1000 | mA | ||
VO | Output voltage for LDO1, LDO2, LDO3, and LDO4 | –0.3 | 4 | V |
Continuous total power dissipation | See the Thermal Information | |||
TA | Operating free-air temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | 2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | 750 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage for step-down converters, VINDCDC1/2 | 2.5 | 6 | V | |
VO | Output voltage for step-down converter, VDCDC1 | 0.6 | VINDCDC1/2 | V | |
Output voltage for step-down converter, VDCDC2 | 0.6 | VINDCDC1/2 | V | ||
VI | Input voltage for LDOs, VINLDO1, VINLDO2, VINLDO3/4 | 1.5 | 6.5 | V | |
VO | Output voltage for LDO1 and LDO2 | 1 | 3.6 | V | |
Output voltage for LDO3 and LDO4 | 1 | 3.6 | V | ||
IO | Output current at L1 (DCDC1) | 1000 | mA | ||
Output current at L2 (DCDC2) | 600 | mA | |||
Output current at VLDO1, VLDO2 | 400 | mA | |||
Output current at VLDO3, VLDO4 | 200 | mA | |||
Inductor at L1, L2(1) | 1.5 | 2.2 | μH | ||
CO | Output capacitor at VDCDC1, VDCDC2(1) | 10 | 22 | μF | |
Output capacitor at VLDO1, VLDO2, VLDO3, VLDO4(1) | 2.2 | μF | |||
CI | Input capacitor at VCC(1) | 1 | μF | ||
Input capacitor at VINLDO1, VINLDO2(1) | 2.2 | μF | |||
Input capacitor at VINLDO3/4(1) | 2.2 | μF | |||
TA | Operating ambient temperature | –40 | 125 | °C | |
Resistor from battery voltage to VCC used for filtering(2) | 1 | 10 | Ω |
THERMAL METRIC(1) | TPS65051-Q1 | UNIT | |
---|---|---|---|
RSM (VQFN) | |||
32 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 37.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 30.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 7.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
VI | Input voltage range at VINDCDC1/2 | 2.5 | 6 | V | |||
IQ | Operating quiescent current Total current into VCC, VINDCDC1/2, VINLDO1, VINLDO2, VINLDO3/4 |
One converter, IO = 0 mA. PFM mode enabled (Mode = GND) device not switching, EN_DCDC1 = VI OR EN_DCDC2 = VI; EN_LDO1= EN_LDO2 = EN_LDO3 = EN_LDO = GND |
20 | 30 | μA | ||
Two converters, IO = 0 mA PFM mode enabled (Mode = 0) device not switching, EN_DCDC1 = VI AND EN_DCDC2 = VI; EN_LDO1 = EN_LDO2 = EN_LDO3 = EN_LDO4 = GND |
32 | 40 | μA | ||||
One converter, IO = 0 mA. PFM mode enabled (Mode = GND) device not switching, EN_DCDC1 = VI OR EN_DCDC2 = VI; EN_LDO1 = EN_LDO2 = EN_LDO3 = EN_LDO4 = VI |
180 | 250 | μA | ||||
IQ | Operating quiescent current into VCC | One converter, IO = 0 mA. Switching with no load (Mode = VI), PWM operation EN_DCDC1 = VI OR EN_DCDC2 = VI; EN_LDO1 = EN_LDO2 = EN_LDO3 = EN_LDO = GND |
0.85 | mA | |||
Two converters, IO = 0 mA Switching with no load (Mode = VI), PWM operation EN_DCDC1 = VI AND EN_DCDC2 = VI; EN_LDO1 = EN_LDO2 = EN_LDO3 = EN_LDO = GND |
1.25 | mA | |||||
I(SD) | Shutdown current | EN_DCDC1 = EN_DCDC2 = GND EN_LDO1 = EN_LDO2 = EN_LDO3 = EN_LDO4 = GND | 9 | 12 | μA | ||
V(UVLO) | Undervoltage lockout threshold for DC-DC converters and LDOs | Voltage at VCC | 1.8 | 2 | V | ||
EN_DCDC1, EN_DCDC2, DEFDCDC2, DEFLDO1, DEFLDO2, DEFLDO3, DEFLDO4, EN_LDO1, EN_LDO2, EN_LDO3, EN_LDO4 | |||||||
VIH | High-level input voltage | MODE, EN_DCDC1, EN_DCDC2, DEFDCDC2, DEFLDO1, DEFLDO2, DEFLDO3, DEFLDO4, EN_LDO1, EN_LDO2, EN_LDO3, EN_LDO4 | 1.2 | VCC | V | ||
VIL | Low-level input voltage | MODE, EN_DCDC1, EN_DCDC2, DEFLDO1, DEFLDO2, DEFLDO3, DEFLDO4, EN_LDO1, EN_LDO2, EN_LDO3, EN_LDO4, DEFDCDC2 | 0 | 0.4 | V | ||
IlB | Input bias current | MODE = GND or VI MODE, EN_DCDC1, EN_DCDC2, DEFDCDC2, DEFLDO1, DEFLDO2, DEFLDO3, DEFLDO4, EN_LDO1, EN_LDO2, EN_LDO3, EN_LDO4 |
0.01 | 1 | μA | ||
V_FB_LDOx = 1 V, FB_LDO1, FB_LDO2, FB_LDO3, FB_LDO4 | 100 | nA | |||||
POWER SWITCH | |||||||
rDS(on) | P-channel MOSFET on-resistance | DCDC1 | VINDCDC1/2 = 3.6 V | 280 | 630 | mΩ | |
VINDCDC1/2 = 2.5 V | 400 | ||||||
DCDC2 | VINDCDC1/2 = 3.6 V | 280 | 630 | ||||
VINDCDC1/2 = 2.5 V | 400 | ||||||
Ilkg | P-channel leakage current | VDCDCx = V(DS) = 6 V | 1 | μA | |||
rDS(on) | N-channel MOSFET on-resistance | DCDC1 | VINDCDC1/2 = 3.6 V | 220 | 450 | mΩ | |
VINDCDC1/2 = 2.5 V | 320 | ||||||
DCDC2 | VINDCDC1/2 = 3.6 V | 220 | 450 | ||||
VINDCDC1/2 = 2.5 V | 320 | ||||||
Ilkg | N-channel leakage current | VDCDCx = V(DS) = 6 V | 7 | 10 | μA | ||
I(LIMF) | Forward current limit PMOS (high side) and NMOS (low side) | DCDC1, 2.5 V ≤ VINDCDC1/2 ≤ 6 V | 1.19 | 1.4 | 1.65 | A | |
DCDC2, 2.5 V ≤ VINDCDC1/2 ≤ 6 V | 0.85 | 1 | 1.15 | ||||
Thermal shutdown | Increasing junction temperature | 150 | °C | ||||
Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C | ||||
OUTPUT | |||||||
VO | Output-voltage range for DCDC1, DCDC2 | 0.6 | VINDCDC1/2 | V | |||
Vref | Reference voltage | 600 | mV | ||||
VO | DC output-voltage accuracy, DCDC1, DCDC2(1) | VINDCDC1/2 = 2.5 V to 6 V, 0 mA < IO = < IO(maximum) MODE = GND, PFM operation |
–2% | 0 | 2% | ||
VINDCDC1/2 = 2.5 V to 6 V, 0 mA < IO = < IO(maximum) MODE = VI, PWM operation |
–1% | 0 | 1% | ||||
ΔVO | Power-save-mode ripple voltage(2) | IO = 1 mA, MODE = GND, VO = 1.3 V, bandwith = 20 MHz | 25 | mVPP | |||
VOL | RESET, PB_OUT output low voltage | IOL = 1 mA, Vhysteresis < 1 V, Vthreshold < 1 V | 0.2 | V | |||
IOL | RESET, PB_OUT sink current | 1 | mA | ||||
RESET, PB_OUT output leakage current | After PB_IN has been pulled high once; Vthreshold > 1 V and Vhysteresis > 1 V, VOH = 6 V | 10 | nA | ||||
Vth | Vthreshold, Vhysteresis threshold | 0.98 | 1 | 1.02 | V | ||
VLDO1, VLDO2, VLDO3 AND VLDO4 LOW-DROPOUT REGULATORS | |||||||
VI | Input-voltage range for LDO1, LDO2, LDO3, LDO4 | 1.5 | 6.5 | V | |||
V(FB) | Feedback voltage for FB_LDO1, FB_LDO2, FB_LDO3, and FB_LDO4 | 1 | V | ||||
IO | Maximum output current for LDO1, LDO2 | 400 | mA | ||||
Maximum output current for LDO3, LDO4 | 200 | ||||||
I(SC) | LDO1 short-circuit current limit | VLDO1 = GND | 750 | mA | |||
LDO2 short-circuit current limit | VLDO2 = GND | 850 | |||||
LDO3 and LDO4 short-circuit current limit | VLDO3 = GND, VLDO4 = GND | 420 | |||||
Dropout voltage at LDO1 | IO = 400 mA, VINLDO = 3.4 V | 400 | mV | ||||
Dropout voltage at LDO2 | IO = 400 mA, VINLDO = 1.8 V | 280 | |||||
Dropout voltage at LDO3, LDO4 | IO = 200 mA, VINLDO = 1.8 V | 280 | |||||
Ilkg | Leakage current from VinLDOx to VLDOx | LDO enabled, VINLDO = 6.5 V, VO = 1 V at TA = 140°C | 3 | μA | |||
VO | Output voltage accuracy for LDO1, LDO2, LDO3, LDO4 | IO = 10 mA | –2% | 1% | |||
Line regulation for LDO1, LDO2, LDO3, LDO4 | VINLDO1,2 = VLDO1,2 + 0.5 V (minimum 2.5 V) to 6.5 V, VINLDO3,4 = VLDO3,4 + 0.5 V (minimum 2.5 V) to 6.5 V, IO = 10 mA |
–1% | 1% | ||||
Load regulation for LDO1, LDO2, LDO3, LDO4 | IO = 0 mA to 400 mA for LDO1, LDO2 IO = 0 mA to 200 mA for LDO3, LDO4 |
–1% | 1% | ||||
PSRR | Power-supply rejection ratio | f = 10 kHz; IO = 50 mA; VI = VO + 1 V | 70 | dB | |||
R(DIS) | Internal discharge resistor at VLDO1, VLDO2, VLDO3, VLDO4 | Active when LDO is disabled | 350 | Ω | |||
Thermal shutdown | Increasing junction temperature | 140 | °C | ||||
Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OSCILLATOR | ||||||
fSW | Oscillator frequency | 2.025 | 2.25 | 2.475 | MHz | |
OUTPUT | ||||||
tStart | Start-up time | Time from active EN to start switching | 170 | μs | ||
tRamp | VOUT ramp-up time | Time to ramp from 5% to 95% of VO | 750 | μs | ||
RESET delay time | Input voltage at threshold pin rising | 80 | 100 | 120 | ms | |
PB-ONOFF debounce time | 26 | 32 | 38 | ms | ||
VLDO1, VLDO2, VLDO3 AND VLDO4 LOW-DROPOUT REGULATORS | ||||||
Regulation time for LDO1, LDO2, LDO3, LDO4 | Load change from 10% to 90% | 10 | μs |