TPS65051-Q1

ACTIVE

Automotive 1.5V to 6.5V, 2 Buck & 4 LDO Power Management IC

Product details

Regulated outputs (#) 6 Configurability Hardware configurable Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Features I2C control Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 2.4 Rating Automotive Switching frequency (max) (kHz) 2475 Operating temperature range (°C) -40 to 125 Processor supplier NXP/Freescale Processor name i.MX25 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Regulated outputs (#) 6 Configurability Hardware configurable Vin (min) (V) 1.5 Vin (max) (V) 6.5 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1 Features I2C control Step-up DC/DC converter 0 Step-down DC/DC converter 2 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 2.4 Rating Automotive Switching frequency (max) (kHz) 2475 Operating temperature range (°C) -40 to 125 Processor supplier NXP/Freescale Processor name i.MX25 Shutdown current (ISD) (typ) (µA) 9 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RSM) 32 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Up To 95% Efficiency
  • Output Current for DC-DC Converter:
    DCDC1 = 1 A; DCDC2 = 0.6 A
  • Externally Adjustable Output Voltage for DC-DC Converter
  • VI Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output-Voltage Accuracy in PWM Mode ±1%
  • Low-Ripple PFM Mode
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • Two General-Purpose 400-mA, High-PSRR LDOs
  • Two General-Purpose 200-mA, High-PSRR LDOs
  • VI Range for LDOs from 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs
  • Available in a 4-mm × 4-mm 32-Pin VQFN Package

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Up To 95% Efficiency
  • Output Current for DC-DC Converter:
    DCDC1 = 1 A; DCDC2 = 0.6 A
  • Externally Adjustable Output Voltage for DC-DC Converter
  • VI Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output-Voltage Accuracy in PWM Mode ±1%
  • Low-Ripple PFM Mode
  • Total Typical 32-μA Quiescent Current for Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • Two General-Purpose 400-mA, High-PSRR LDOs
  • Two General-Purpose 200-mA, High-PSRR LDOs
  • VI Range for LDOs from 1.5 V to 6.5 V
  • Digital Voltage Selection for the LDOs
  • Available in a 4-mm × 4-mm 32-Pin VQFN Package

All trademarks are the property of their respective owners.

The TPS65051-Q1 device is an integrated power-management IC for applications powered by one Li-Ion or Li-Polymer cell, which requires multiple power rails. The TPS65051-Q1 device provides two efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

For low-noise applications, the user can force the devices into fixed-frequency PWM mode by pulling the MODE pin high. Operating in the shutdown mode reduces the current consumption to less than 1 μA. The devices allow the use of small inductors and capacitors to achieve a small solution size. The TPS65051-Q1 device provides an output current of up to 1 A (DCDC1) and 0.6 A (DCDC2). The TPS65051-Q1 device also integrates two 400-mA LDO and two 200-mA LDO voltage regulators, which one can turn on or off using separate enable pins on each LDO. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing the supply to be from one of the step-down converters or directly from the main battery.

The LDO voltage of the TPS65051-Q1 device is adjustable using external resistor dividers.

For all available packages, see the orderable addendum at the end of the datasheet.

The TPS65051-Q1 device is an integrated power-management IC for applications powered by one Li-Ion or Li-Polymer cell, which requires multiple power rails. The TPS65051-Q1 device provides two efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

For low-noise applications, the user can force the devices into fixed-frequency PWM mode by pulling the MODE pin high. Operating in the shutdown mode reduces the current consumption to less than 1 μA. The devices allow the use of small inductors and capacitors to achieve a small solution size. The TPS65051-Q1 device provides an output current of up to 1 A (DCDC1) and 0.6 A (DCDC2). The TPS65051-Q1 device also integrates two 400-mA LDO and two 200-mA LDO voltage regulators, which one can turn on or off using separate enable pins on each LDO. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing the supply to be from one of the step-down converters or directly from the main battery.

The LDO voltage of the TPS65051-Q1 device is adjustable using external resistor dividers.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65051-Q1 6-Channel Power Management IC With 2 Step-Down Converters and 4 Low-Input-Voltage LDOs datasheet (Rev. B) PDF | HTML 30 Jan 2017
Application note Powering Freescale™ i.MX25 using TPS65051 (Rev. A) 11 Nov 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65051EVM-195 — TPS65051 6-channel Power Management IC with 2 DC/DCs Evaluation Module Board

The TPS65051EVM-195 helps designers evaluate the operation and performance of the TPS65051 PMIC for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS65051 contains two highly efficient step-down switching converters, four low dropout linear (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos