SLVSBM1H June 2013 – November 2016 TPS65132
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | Ax, Bx, Lx, Tx | Sx | ||
AGND | D2 | D2 | — | Analog ground |
CFLY1 | C3 | C3 | I/O | Negative charge pump flying capacitor pin |
CFLY2 | A3 | A3 | I/O | Negative charge pump flying capacitor pin |
EN | — | B1 | Enable pin (sequence programmed) | |
ENN | A1 | — | I | Enable pin for VNEG rail |
ENP | B1 | B1 | I | Enable pin for VPOS rail |
OUTP | E3 | E3 | O | Output pin of the LDO (VPOS) |
OUTN | A2 | A2 | O | Output pin of the negative charge pump (VNEG) |
PGND | B3 | B3 | — | Power ground |
E1 | E1 | |||
REG | D3 | D3 | I/O | Boost converter output pin |
E2 | E2 | |||
SCL | B2 | B2 | I/O | I²C interface clock signal pin |
SDA | C2 | C2 | I/O | I²C interface data signal pin |
SW | D1 | D1 | I/O | Switch pin of the boost converter |
SYNC | — | A1 | I | Synchronization pin. 150 mA current enabled if this pin is pulled HIGH. |
VIN | C1 | C1 | I | Input voltage supply pin |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | Wx | ||
AGND | 3 | — | Analog ground |
17 | |||
CFLY1 | 13 | I/O | Negative charge pump flying capacitor pin |
CFLY2 | 10 | I/O | Negative charge pump flying capacitor pin |
ENN | 6 | I | Enable pin for VNEG rail |
ENP | 5 | I | Enable pin for VPOS rail |
OUTP | 16 | O | Output pin of the LDO (VPOS) |
15 | |||
OUTN | 9 | O | Output pin of the negative charge pump (VNEG) |
PGND | 1 | — | Power ground |
2 | |||
11 | |||
12 | |||
REG | 14 | I/O | Boost converter output pin |
18 | |||
SCL | 8 | I/O | I²C interface clock signal pin |
SDA | 7 | I/O | I²C interface data signal pin |
SW | 19 | I/O | Switch pin of the boost converter |
20 | |||
VIN | 4 | I | Input voltage supply pin |