TPS65132
Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs
TPS65132
- Input Voltage Range: 2.5 V to 5.5 V
- VPOS Boost Converter: 4 V to 6 V (0.1-V step)
- VNEG Inverting Buck-Boost Converter: –6 V to –4 V (0.1-V step)
- Maximum Output Current: 80 mA or 150 mA
- Outstanding Combined Efficiency
- > 85% at IOUT > 10 mA
- > 90% at IOUT > 40 mA
- Excellent Performance
- Outstanding Transient Response
- 1% Output Voltage Accuracy over Full Temperature Range
- I2C Interface
- Programmable Power-Up / -Down Sequencing Options
- Flexible Output Voltage Programming
- Programmable Active Output Discharge
- > 1000x Programmable Non-Volatile Memory
- Under-Voltage Lock-Out and Thermal Protection
- Two Package Options
- 15-Ball CSP Package
- 20-Pins QFN Package
The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS65132 Single Inductor - Dual Output Power Supply datasheet (Rev. H) | PDF | HTML | 28 Oct 2016 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | 스트컨버터의 전력계 기본 계산 (Rev. D) | PDF | HTML | 21 Nov 2022 | |
Application note | Basic Calculation of a Boost Converter's Power Stage (Rev. D) | PDF | HTML | 28 Oct 2022 | |
Application note | Understanding Undervoltage Lockout in Power Devices (Rev. A) | 19 Sep 2018 | ||
EVM User's guide | TPS65132B Evaluation Module (Rev. A) | 10 Feb 2016 | ||
EVM User's guide | TPS65132W Evaluation Module (Rev. A) | 10 Feb 2016 | ||
EVM User's guide | TPS65132L Evaluation Module User's Guide | 09 Feb 2016 | ||
Technical article | Split-rail converters reduce BOM size and cost in new automotive displays | PDF | HTML | 01 Jul 2015 | |
Application note | Minimizing Ringing at the Switch Node of a Boost Converter | 15 Sep 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS65132BEVM — TPS65132B Dual Output LCD Bias for Smartphones Evaluation Module
The TPS65132 is designed to support positive / negative driven TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). The two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution size (...)
TPS65132EVM — TPS65132EVM Dual Output LCD Bias Display Evaluation Module Board
TPS65132 Dual Output LCD OLED Display Bias Evaluation Module Board - Lighting & Display Solutions
The TPS65132 is designed to support positive / negative driven TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). The two output rails are usually connected to the Source Driver IC. The (...)TPS65132LEVM-711 — TPS65132L Single Inductor - Dual Output Power Supply Evaluation Module
The TPS65132 is designed to support positive / negative driven TFT-LCD panels up to at least 10” (from SFF to MFF like tablets). The two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution (...)
TPS65132SEVM-866 — TPS65132S Evaluation Module: Single Inductor - Dual Output Positive and Negative Power Supply
TPS65132WEVM-669 — TPS65132W Single Inductor Dual Output Power Supply Evaluation Module
The TPS65132 is designed to support positive / negative output voltage, for example to drive TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). In this application the two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01635 — Backlight and LCD Bias Reference Design for 90-Hz Refresh-Rate Virtual/Augmented Reality Displays
PMP9781 — Small, High-Efficiency Split-Rail Supply Reference Design for Portable Audio Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 15 | Ultra Librarian |
WQFN (RVC) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.