TPS65132BEVM

TPS65132B Dual Output LCD Bias for Smartphones Evaluation Module

TPS65132BEVM

Order now

Overview

The TPS65132 is designed to support positive / negative driven TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). The two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution size possible as well as high efficiency. With its input voltage range of 2.5V to 5.5V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and output currents up to 80mA. The EVM enables the user to evaluate the functionality of the complete circuit in a smart phone application with up to 40mA output current.

Features
  • Dual Output
  • VIN 2.5V to 5.5V
  • Outputs adjustable
  • I2C programmable
  • 80mA Output Current
LCD & OLED display power & drivers
TPS65132 Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs
Download View video with transcript Video

Order & start development

Evaluation board

TPS65132BEVM — Dual Output LCD Bias for Smartphones Evaluation Module

Buy from a distributor
GUI for evaluation module (EVM)

SLVC654 — TPS65132 GUI Software

Supported products & hardware
Download

SLVC654 TPS65132 GUI Software

close
Latest version
Version: 01.00.00.0A
Release date: 28 Nov 2016
lock TPS65132 GUI Software (zip)  — 282902 K

Checksum
lock = Requires export approval (1 minute)
Products
LCD & OLED display power & drivers
TPS65132 Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs
Hardware development
Evaluation board
TPS65132BEVM TPS65132B Dual Output LCD Bias for Smartphones Evaluation Module TPS65132LEVM-711 TPS65132L Single Inductor - Dual Output Power Supply Evaluation Module TPS65132SEVM-866 TPS65132S Evaluation Module: Single Inductor - Dual Output Positive and Negative Power Supply TPS65132WEVM-669 TPS65132W Single Inductor Dual Output Power Supply Evaluation Module

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc654 or www.ti.com/lit/xx/slvc654a/slvc654a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC654. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65132BEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS65132B Evaluation Module (Rev. A) 10 Feb 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos