SLVS704C November 2011 – January 2017 TPS65135
PRODUCTION DATA.
The TPS65135 device is designed to operate from an input supply voltage in the range 2.5 V to 5.5 V. If the input supply is located more than a few centimeters from the device additional bulk capacitance may be required. The 10-μF shown in the schematics in this data sheet are typical for this function.