SLVS576B SEPTEMBER 2005 – January 2016 TPS65150
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS65150 device is designed to operate with input supplies from 1.8 V to 6 V. Like most integrated circuits, the input supply should be stable and free of noise if the device's full performance is to be achieved. If the input is located more than a few centimeters away from the device, additional bulk capacitance may be required. The input capacitance shown in the application schematics in this data sheet is sufficient for typical applications.