TPS65150

ACTIVE

Universal, compact LCD bias Power Supply with integrated VCOM Buffer

Product details

Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 1.8 Vin (max) (V) 6 Applications 7 inches or less, 7 to 13 inches Source driver voltage (max) (V) 15 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 30 V_NEG (max) (V) -2 Features Adjustable sequencing, GPM or GVS, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High-voltage Switch to Isolate V(VGH)
  • Gate-Voltage Shaping of V(VGH)
  • 2-A Internal MOSFET switch
  • Main Output V(VS) up to 15 V With <1% Output Voltage Accuracy
  • Virtual-Synchronous Converter Technology
  • Regulated Negative Charge Pump Driver V(VGL)
  • Regulated Positive Charge Pump Driver V(CPI)
  • Adjustable Power-On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for External Isolation MOSFET
  • Out-of-Regulation Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in HTSSOP-24 Package
  • Available in VQFN-24 Package
  • 1.8-V to 6-V Input Voltage Range
  • Integrated VCOM Buffer
  • High-voltage Switch to Isolate V(VGH)
  • Gate-Voltage Shaping of V(VGH)
  • 2-A Internal MOSFET switch
  • Main Output V(VS) up to 15 V With <1% Output Voltage Accuracy
  • Virtual-Synchronous Converter Technology
  • Regulated Negative Charge Pump Driver V(VGL)
  • Regulated Positive Charge Pump Driver V(CPI)
  • Adjustable Power-On Sequencing
  • Adjustable Fault Detection Timing
  • Gate Drive Signal for External Isolation MOSFET
  • Out-of-Regulation Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in HTSSOP-24 Package
  • Available in VQFN-24 Package

The TPS65150 device offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 device provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive V(VGH) and negative V(VGL) bias voltages for the TFT. The device incorporates adjustable power-on sequencing for V(VGL) as well as for V(VGH). This avoids any additional external components to implement application specific sequencing. The device has an integrated high-voltage switch to isolate V(VGH).

The same internal circuit can also be used to provide a gate shaping signal of V(VGH) for the LCD panel controlled by the signal applied to the CTRL input. For highest safety, the TPS65150 device has an integrated adjustable shutdown latch feature, which allows application-specific flexibility. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power good threshold, the device enters shutdown latch, after its adjustable delay time has passed by.

The TPS65150 device offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V the device is ideal for notebooks powered by a 2.5-V or 3.3-V input rail or monitor applications with a 5-V input voltage rail. Additionally the TPS65150 device provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.

Two regulated adjustable charge pump driver provide the positive V(VGH) and negative V(VGL) bias voltages for the TFT. The device incorporates adjustable power-on sequencing for V(VGL) as well as for V(VGH). This avoids any additional external components to implement application specific sequencing. The device has an integrated high-voltage switch to isolate V(VGH).

The same internal circuit can also be used to provide a gate shaping signal of V(VGH) for the LCD panel controlled by the signal applied to the CTRL input. For highest safety, the TPS65150 device has an integrated adjustable shutdown latch feature, which allows application-specific flexibility. The device monitors the outputs (V(VS), V(VGL), V(VGH)); and, as soon as one of the outputs falls below its power good threshold, the device enters shutdown latch, after its adjustable delay time has passed by.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS65150 Low Input Voltage, Compact LCD Bias IC With VCOM Buffer datasheet (Rev. B) PDF | HTML 07 Jan 2016
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note How to Calculate the Output Voltage Ranges of the Charge Pumps in the TPS65150 06 Feb 2017
Technical article Waveform audit: my boost converter has an off-ramp! PDF | HTML 06 Jul 2016
Technical article Pump it up with charge pumps – Part 1 PDF | HTML 01 Feb 2016
Application note Generation of a VCOM buffer input using PWM signal 21 Dec 2015
User guide Evaluation Module for TPS65150 Low Input Voltage, Compact LCD Bias IC With VCOM (Rev. A) 05 Oct 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSLCD1EVM — 1280x800 LCD display accessory kit

The 1280x800 LCD display accessory kit is an add-on accessory for the AM65x IDK (TMDX654IDKEVM) to add touch and display functions for the evaluation of HMI, industrial PC, and other use cases requiring display. The 1280x800 LCD display accessory kit comes bundled with the AM65x EVM (TMDX654GPEVM) (...)

Not available on TI.com
Evaluation board

TPS65150EVM-697 — TPS65150 Low Vin LCD power supply (bias) with integrated VCOM Evaluation Module

The TPS65150 offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V, the device is ideal for notebooks powered by a 2.5 V or 3.3 V input rail or monitor applications with (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01613 — CISPR 22 Class-B Compliant Display Bias IC Reference Design

This reference design facilitates the CISPR 22 Class-B compliance of the TPS65150 LCD Bias IC. It focuses on the radiated emission testing and helps designer to be compliant with the regulatory requirements for industrial display applications. The TPS65150 LCD Bias IC offers all three voltages (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos