SLVSBC9C March 2012 – February 2016 TPS65177 , TPS65177A
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
Figure 19 shows a typical application circuit suitable for supplying LCD panels with GIP or non-GIP technology.
For this design example, use the values shown in Table 6
PARAMETER | VALUE |
---|---|
Voltage | VI = 12 V, V(AVDD) = 18 V, V(HAVDD) = 9 V, V(IO) = 3.3 V, V(CORE) = 1.2 V, V(GH) = 28 V, V(GL) = –10.3 V |
Switching Frequency | Boost, Buck 1 = 750 kHz, Buck2, Buck 3 = 1 MHz |
See the Device Functional Modes section for the detailed design procedure.
PARAMETER | CONDITIONS | FIGURE |
---|---|---|
SEQUENCING | ||
Power-on V(GL) driven by Buck 1 switch node | VI = 12 V, V(IO) = 3.3 V, V(CORE) = 1.2 V, V(AVDD) = 18 V, V(HAVDD) = 9 V, V(GH) = 28 V, V(GL) = –10.3 V |
Figure 20 |
Power-on V(GL) driven by Boost switch node | VI = 12 V, V(IO) = 3.3 V, V(CORE) = 1.2 V, V(AVDD) = 18 V, V(HAVDD) = 9 V, V(GH) = 28 V, V(GL) = –10.3 V |
Figure 21 |
Buck 1 Converter (VI = 12 V, L = 6.8 µH, COUT = 30 µF) | ||
Efficiency vs. load current | V(IO) = 3.3 V | Figure 22 |
PWM switching – light load | V(IO) = 3.3 V / 10 mA | Figure 23 |
PWM switching – normal load | V(IO) = 3.3 V / 500 mA | Figure 24 |
Load Transient response | V(IO) = 3.3 V / 100 mA → 500 mA | Figure 25 |
Buck 2 Converter (VI = 3.3 V, L = 4.7 µH, COUT = 20 µF) | ||
Efficiency vs. load current | V(CORE) = 1.2 V | Figure 26 |
PWM switching – light load | V(CORE) = 1.2 V / 10 mA | Figure 27 |
PWM switching – normal load | V(CORE) = 1.2 V / 500 mA | Figure 28 |
Load Transient response | V(CORE) = 1.2 V / 10 mA → 300 mA | Figure 29 |
Buck 3 Converter (VI = 12 V, L = 6.8 µH, COUT = 10 µF) | ||
Efficiency vs. load current | V(HAVDD) = 9 V | Figure 30 |
PWM switching – light load sourcing | V(HAVDD) = 9 V / 10 mA | Figure 31 |
PWM switching – light load sinking | V(HAVDD) = 9 V / -10 mA | Figure 32 |
PWM switching –normal load sourcing | V(HAVDD) = 9 V / 500 mA | Figure 33 |
PWM switching – normal load sinking | V(HAVDD) = 9 V / -500 mA | Figure 34 |
Load Transient response | V(HAVDD) = 9 V / 0 mA → 300 mA → 0 mA → -350 mA | Figure 35 |
Boost Converter (VI = 12 V, L = 6.8 µH, C(ISOSW) = 10 µF, COUT = 40 µF) | ||
Efficiency vs. load current | V(AVDD) = 18 V | Figure 36 |
PWM switching – light load | V(AVDD) = 18 V / 10 mA | Figure 37 |
PWM switching – normal load | V(AVDD) = 18 V / 500 mA | Figure 38 |
Load Transient response | V(AVDD) = 18 V / 100 mA → 500 mA | Figure 39 |
Positive Charge-Pump (VI = 12 V, Diode = BAV99, R(SW) = 2.2 Ω, Transistor = KTA1666, COUT = 4.7 µF) | ||
Light load operation | V(GH) = 28 V / 10 mA | Figure 40 |
Normal load operation | V(GH) = 28 V / 50 mA | Figure 41 |
Load Transient response | V(GH) = 28 V / 10 mA → 50 mA | Figure 42 |
Negative Charge-Pump (VI = 12 V, Diode = BAV99, R(SW) = 2.2 Ω, Transistor = KTC4376, COUT = 4.7 µF) | ||
Light load operation | V(GL) = –7.9 V / 10 mA | Figure 43 |
Normal load operation | V(GL) = –7.9 V / 50 mA | Figure 44 |
Load Transient response | V(GL) = –7.9 V / 10 mA → 50 mA | Figure 45 |
For best input voltage filtering low ESR ceramic capacitors are recommended. For better input voltage filtering the capacitor values can be increased.
CAPACITOR | VOLTAGE RATING | TEMPERATURE CHARACTERISTICS | SUPPLIER(1) | COMPONENT CODE |
---|---|---|---|---|
100 nF / 0402 | 16 V | X5R | Murata | GRM155R61C104KA88 |
100 nF / 0402 | 16 V | X5R | Taiyo Yuden | EMK105BJ104KV |
4.7 µF / 0402 | 6.3 V | X5R | Murata | GRM155R60J475ME87 |
4.7 µF / 0402 | 6.3 V | X5R | Taiyo Yuden | JMK105BBJ475MV |
4.7 µF / 0805 | 16 V | X5R | Murata | GRM21BR61C475KA88 |
4.7 µF / 0805 | 16 V | X5R | Taiyo Yuden | EMK212ABJ475KG |
10 µF / 1206 | 16 V | X5R | Murata | GRM31CR61C106KA88 |
10 µF / 1206 | 16 V | X7R | Taiyo Yuden | EMK316AB7106KL |