SLDS234B December 2017 – September 2018 TPS65218D0
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
RSEL [KΩ] | POWER-UP DEFAULT | |||
---|---|---|---|---|
MIN | TYP | MAX | DCDC3[5:0] | DCDC4[5:0] |
0 | 0 | 7.7 | Programmed default (1.2 V) | Programmed default (3.3 V) |
11.8 | 12.1 | 12.4 | 0x12 (1.35 V) | Programmed default (3.3 V) |
19.5 | 20 | 20.5 | 0x18 (1.5 V) | Programmed default (3.3 V) |
30.9 | 31.6 | 32.3 | 0x1F (1.8 V) | Programmed default (3.3 V) |
44.4 | 45.3 | 46.3 | 0x3D (3.3 V) | 0x01 (1.2 V) |
64.8 | 66.1 | 67.3 | Programmed default (1.2 V) | 0x07 (1.35 V) |
93.6 | 95.3 | 97.2 | Programmed default (1.2 V) | 0x0D (1.5 V) |
146 | 150 | Tied to INT_LDO | Programmed default (1.2 V) | 0x14 (1.8 V) |