SLVSH31A
December 2023 – October 2024
TPS65224-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Device Nomenclature
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Third-Party Products Disclaimer
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RAH|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information
SLVSH31A_pm
slvsh31a_oa
1
Features
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Input supply: 3V to 5.5V
Temperature grade 1: –40°C to +125°C (ambient)
HBM classification level 2
CDM classification level C4A
Functional safety-compliant
Developed for functional safety applications
Documentation available to aid ISO26262 system design
Documentation available to aid IEC61508 system design
Systematic integrity up to ASIL-D
Systematic integrity up to SIL-3
Hardware integrity up to ASIL-B
Hardware integrity up to SIL-2
Undervoltage and overvoltage monitors and current limit on all output supply rails
Undervoltage and overvoltage monitors for two external supply rails and for input supply
Watchdog (trigger or Q&A)
Error signal monitor (level or PWM)
Temperature warning and thermal shutdown
Built-in self-test on voltage monitors
BUCK1 + BUCK2 high-efficiency step-down DC/DC converters
Output voltage: 0.5V to 3.3V
(0.5V to 1.2V for dual-phase output)
Output current:
5.5
A
in single-phase, 10A in dual-phase
Switching frequency: 2.2MHz or 4.4MHz
BUCK3 + BUCK4 high-efficiency step-down DC/DC converters
Output voltage: 0.5V to 3.3V
Output current: 2.4A
Switching frequency: 2.2MHz or 4.4MHz
Two low-dropout (LDO) linear regulators with configurable load-switch mode
Output voltage: 0.6V to 3.3V in LDO-mode
Output current: 400mA
One low-dropout (LDO) linear regulator with low-noise performance and with configurable load-switch mode
Output voltage: 1.2V to 3.3V in LDO-mode
Output current: 300mA
Six configurable general-purpose input-output (GPIO) pins, reset and safe state outputs
One 12-bit ADC
OTP configurable power sequence
36-pin, 5mm × 6mm, QFN package, 0.5mm pitch