SLVSFQ1A October   2023  – November 2024 TPS653860-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
      2. 4.1.2 Related Links
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Package Option Addendum
    2. 6.2 Tape and Reel Information
    3.     18

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DCA|48
Thermal pad, mechanical data (Package|Pins)

Package Option Addendum

Orderable DeviceStatus (1)Package TypePackage DrawingPinsPackage QtyEco Plan (2)Lead/Ball FinishMSL Peak Temp (3)Op Temp (°C)Device Marking(4)(5)
See Device TRM for Grade 1 DeviceSee Device TRMHTSSOPDCA482500Green (RoHS & no Sb/Br)NiPdAuLevel-3-260C-168 HR-40 to 125See Device TRM
See Device TRM for Grade 0 DeviceSee Device TRMHTSSOPDCA482500Green (RoHS & no Sb/Br)NiPdAuLevel-3-260C-168 HR-40 to 150See Device TRM
The marketing status values are defined as follows:
ACTIVE: Product device recommended for new designs.
LIFEBUY: TI has announced that the device will be discontinued, and a lifetime-buy period is in effect.
NRND: Not recommended for new designs. Device is in production to support existing customers, but TI does not recommend using this part in a new design.
PRE_PROD Unannounced device, not in production, not available for mass market, nor on the web, samples not available.
PREVIEW: Device has been announced but is not in production. Samples may or may not be available.
OBSOLETE: TI has discontinued the production of the device.
Eco Plan - The planned eco-friendly classification: Pb-Free (RoHS), Pb-Free (RoHS Exempt), or Green (RoHS & no Sb/Br) - please check http://www.ti.com/productcontent for the latest availability information and additional product content details.
TBD: The Pb-Free/Green conversion plan has not been defined.
Pb-Free (RoHS): TI's terms "Lead-Free" or "Pb-Free" mean semiconductor products that are compatible with the current RoHS requirements for all 6 substances, including the requirement that lead not exceed 0.1% by weight in homogeneous materials. Where designed to be soldered at high temperatures, TI Pb-Free products are suitable for use in specified lead-free processes.
Pb-Free (RoHS Exempt): This component has a RoHS exemption for either 1) lead-based flip-chip solder bumps used between the die and package, or 2) lead-based die adhesive used between the die and leadframe. The component is otherwise considered Pb-Free (RoHS compatible) as defined above.
Green (RoHS & no Sb/Br): TI defines "Green" to mean Pb-Free (RoHS compatible), and free of Bromine (Br) and Antimony (Sb) based flame retardants (Br or Sb do not exceed 0.1% by weight in homogeneous material)
MSL, Peak Temp. -- The Moisture Sensitivity Level rating according to the JEDEC industry standard classifications, and peak solder temperature.
There may be additional marking, which relates to the logo, the lot trace code information, or the environmental category on the device
Multiple Device markings will be inside parentheses. Only on Device Marking contained in parentheses and separated by a "~" will appear on a device. If a line is indented then it is a continuation of the previous line and the two combined represent the entire Device Marking for that device.
Important Information and Disclaimer: The information provided on this page represents TI's knowledge and belief as of the date that it is provided. TI bases its knowledge and belief on information provided by third parties, and makes no representation or warranty as to the accuracy of such information. Efforts are underway to better integrate information from third parties. TI has taken and continues to take reasonable steps to provide representative and accurate information but may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers consider certain information to be proprietary, and thus CAS numbers and other limited information may not be available for release.
In no event shall TI's liability arising out of such information exceed the total purchase price of the TI part(s) at issue in this document sold by TI to Customer on an annual basis.