SLIS165G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
All SMPS inputs require an input decoupling capacitor to minimize input ripple voltage. TI recommends using a 10-V, 4.7-µF capacitor for each SMPS. Depending on the input voltage of the SMPS, a 6.3-V or 10-V capacitor can be used. See Table 6-2 for the specific part number of the input capacitor that is recommended.
For optimal performance, the input capacitors should be placed as close to the SMPS input pins as possible. See Section 8.1 for more information about component placement.