2 Revision History
Changes from R Revision (May 2018) to S Revision
- Added TPS65911A to the device comparison table Go
Changes from Q Revision (March 2016) to R Revision
- Changed Device Information table to a single row reflecting all orderable devices Go
- Changed the Functional Block DiagramGo
- Deleted lead temperature from the Recommended Operating Conditions tableGo
- Corrected VIO output voltage from 2.2 V to 2.5 VGo
- Changed the VDDCtrl slew rate from 100 mV/20µs to 5 mV/µs for clarity Go
- Added SEL options for VOUT < 1 V Go
- Added the Overview section Go
- Corrected VIO voltage from 2.2 V to 2.5 V Go
- Corrected the SEL bits for 1 V selection for LDO1_REG and LDO2_REG Go
- Corrected the SEL bits for 0.8 V to 0.9 V options. Added the SEL bits for 0.95 V.Go
- Added the Applications, Implementation, and Layout section Go
- Added specific layout recommendations, and added layout diagrams which show the routing around the device Go
Changes from P Revision (August 2015) to Q Revision
- Added TPS659118 device Go
- Deleted TPS659116 deviceGo
- Deleted "Ordering" column from Device Comparison tableGo
- Corrected wording in Thermal Metric column of Section 5.4 and added table note 1 Go
- Added disclaimer note to Applications, Implementation, and Layout section Go
Changes from O Revision (March 2015) to P Revision
- Added TPS659114A2ZRCR deviceGo
Changes from N Revision (November 2014) to O Revision
- Corrected orderable part number for TPS65911062 in the Device Comparison TableGo
- Corrected column heading from "MAX" to "UNIT" Go
Changes from M Revision (May 2014) to N Revision
- Added TPS6591133 device Go
- Changed data sheet to TI standard format.Go