SLVSCO4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
GPIO_2, GPIO_4, REGEN2, INT, RESET_OUT | |||||||
Low-level output voltage, push-pull and open-drain | IOL = 2 mA | 0.45 | V | ||||
IOL = 100 µA | 0.2 | ||||||
High-level output voltage, push-pull (VIO_IN pin reference) | IOH = 2 mA | VIO – 0.45 | VIO | V | |||
IOH = 100 µA | VIO – 0.2 | VIO | |||||
Supply for external pullup resistor, open drain | VIO | V | |||||
SYNCCLKOUT | |||||||
VOL(SYNCCLKOUT) | Low-level output voltage, push-pull | IOL = 1 mA | 0.45 | V | |||
IOL = 100 µA | 0.2 | ||||||
VOH(SYNCCLKOUT) | High-level output voltage , push-pull | IOH = 1 mA | VRTC – 0.45 | VRTC | V | ||
IOH = 100 µA | VRTC – 0.2 | VRTC | |||||
GPIO_0, GPIO_1, GPIO_3, GPIO_5, REGEN1 | |||||||
Low-level output voltage, open-drain | External pullup to VRTC, IOL = 2 mA | 0.45 | V | ||||
External pullup to VRTC, IOL = 100 µA | 0.2 | ||||||
Supply for external pullup resistor, open-drain | 5.25 | V | |||||
GPIO_6, POWERGOOD, REGEN3 | |||||||
Low-level output voltage, open-drain | External pullup to VRTC, IOL = 2 mA | 0.45 | V | ||||
External pullup to VRTC, IOL = 100 µA | 0.2 | ||||||
Supply for external pullup resistor, open-drain | VRTC | V | |||||
I2C1_SDA_SDI, I2C2_SDA_SDO | |||||||
VOL(VIO) | Low-level output voltage related to VIO (VIO_IN pin reference) | 3-mA sink current | 0.1 × VIO | 0.2 × VIO | V | ||
CB | Capacitive load for I2C2_SDA _SDO | SPI Interface mode is selected | 20 | pF |