SLVSCO4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POR (power-on reset) rising-edge threshold | Measured on VCCA pin | 2.0 | 2.15 | 2.5 | V | |
POR falling-edge threshold | Measured on VCCA pin | 1.7 | 2 | 2.46 | V | |
POR hysteresis | Rising edge to falling edge | 40 | 300 | mV | ||
VSYS_LO, falling threshold, measured on VCCA pin | Voltage range, 50-mV steps | 2.75 | 3.1 | V | ||
Voltage accuracy | –50 | 95 | mV | |||
VSYS_LO hysteresis | Falling edge to rising edge | 75 | 460 | mV | ||
VSYS_HI, measured on VCC_SENSE pin | Voltage range, 50-mV steps | 2.9 | 3.85 | V | ||
Voltage accuracy | –70 | 140 | mV | |||
VSYS_MON, measured on VCC_SENSE pin | Voltage range, 50-mV steps | 2.75 | 4.6 | V | ||
Voltage accuracy | –70 | 140 | mV | |||
VBUS detection (VBUS wake-up comparator threshold [plug detect]) | Rising threshold | 2.9 | 3.6 | V | ||
Falling threshold | 2.8 | 3.3 | V |