SLVSCO4D July 2015 – February 2019 TPS65917-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The step-down converters, SMPS1 and SMPS2, can be used in two different configurations which are described as follows:
SMPS1 and SMPS2 can be used as separate converters. In dual-phase configuration the two interleaved synchronous buck-regulator phases with built-in current sharing operate in opposite phases. For light loads, the converter automatically changes to single-phase operation.
Figure 5-14 shows the connections for dual-phase configurations.
Figure 5-14 SMPS1&2 Dual-Phase Configuration Below are the steps to program the SMPS1 and SMPS2 for single-phase or dual-phase operation: