SLVSE83B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
The power resources provided by the TPS6593-Q1 device includes synchronous, current mode control bucks and linear LDOs. These supply resources provide power to the external processors, components, and modules inside the TPS6593-Q1 device. The supply of the bucks, the PVIN_Bx pins, must connect to the VCCA pin externally. The supply of the LDOs, the PVIN_LDOx pins, may connect to the VCCA pin or a buck output which is at a lower voltage level than the VCCA.
The voltage output of each power resource is continuously monitored by a dedicated analog monitor on an independent reference voltage domain. An unused regulator can also be used as a voltage monitor for an external rail by connecting the external rail to the FB_Bn the VOUT_LDOn pin.
Table 8-1 lists the power resources provided by the TPS6593-Q1 device.
RESOURCE | TYPE | VOLTAGE | CURRENT CAPABILITY | COMMENTS |
---|---|---|---|---|
BUCK1, BUCK2, BUCK3 | BUCK | 0.3 V to 0.6 V, 20-mV steps 0.6 V to 1.1 V, 5-mV steps 1.1 V to 1.66 V, 10-mV steps 1.66 V to 3.34 V, 20-mV steps |
3.5 A | Can be configured in multi-phase mode or stand-alone in single-phase mode |
BUCK4 | BUCK | 0.3 V to 0.6 V, 20-mV steps 0.6 V to 1.1 V, 5-mV steps 1.1 V to 1.66 V, 10 mV steps 1.66 V to 3.34 V, 20-mV steps |
4 A in single-phase mode 3.5 A in multi-phase mode |
Can be configured in multi-phase mode or stand-alone in single-phase mode |
BUCK5 | BUCK | 0.3 to 0.6 V, 20-mV steps 0.6 V to 1.1 V, 5-mV steps 1.1 V to 1.66 V, 10-mV steps 1.66 V to 3.34 V , 20-mV steps |
2 A | Only in single-phase mode |
LDO1, LDO2, LDO3 | LDO | 0.6 V to 3.3 V, 50-mV steps | 500 mA | Bypass mode configurable |
LDO4 | LDO | 1.2 V to 3.3 V, 25-mV steps | 300 mA | Low-noise |