SLVSE83B December 2020 – September 2023 TPS6593-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
5.1 | Max capacitance at AMUX pin | Capacitance between AMUXOUT pin and thermal/ground pad | 100 | pF | |||
5.2 | Output voltage | Measured at the AMUXOUT pin | 1.17 | 1.2 | 1.23 | V | |
Timing Requirements | |||||||
21.1 | tSU_REF | Start-up time | From AMUXOUT_EN=1 to the time bandgap voltage settles | 30 | µs |